Image for Concept Sloped-Top, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Sloped-Top, Type 4

Bulletin Number:

  • CW2
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Concept Sloped Top Enclosures support Lean factory principles and are ideal when the miniaturization of controls calls for smaller control cabinets or for applications requiring the mounting of controls at an ergonomic height when attached to equipment.</p>

    Application:

    Concept Sloped Top Enclosures support Lean factory principles and are ideal when the miniaturization of controls calls for smaller control cabinets or for applications requiring the mounting of controls at an ergonomic height when attached to equipment.

    Specifications:

  • 14 or 16 gauge steel
  • Bonding provision on door and body
  • Panel-mounting studs fit optional Concept panels and other accessories
  • Corner-formed door
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Illustrated instruction sheet
  • External formed body flange channels away liquids
  • Door opens 210 degrees
  • Seamless foam-in-place gasket
  • Quarter-turn latches
  • Mounting holes in back of body for optional external mounting brackets
  • Larger sizes support 19-in. rack mounting
  • Door alignment device on doors wider than 30-in.
  • Minimum-width body flange provides maximum door opening
  • 20-degree sloped top
  • Finish:

    RAL 7035 textured light-gray polyester powder paint inside and out

    Accessories:

  • Door Stop Kit
  • Industrial Corrosion Inhibitors
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. A2 in. Door Ga. Body Ga. Panel Conductive Panel Panel Size D in. Panel Size E in. Mounting G x H in. Latch Qty. Latch style J in.
    Catalog Number Express Modifications A in. B in. C in. A2 in. Door Ga. Body Ga. Panel Conductive Panel Panel Size D in. Panel Size E in. Mounting G x H in. Latch Qty. Latch style J in.
    Yes 12 12 6 14.11 16 16 CP1212 CP1212G 10.20 10.20 12.61 x 10.50 1 Quarter-turn 6.00
    Yes 16 16 8 18.83 16 16 CP1616 CP1616G 14.20 14.20 17.33 x 14.50 1 Quarter-turn 8.00
    Yes 20 16 8 22.83 16 16 CP2016 CP2016G 18.20 14.20 21.33 x 14.50 1 Quarter-turn 10.00
    Yes 20 20 8 22.83 16 16 CP2020 CP2020G 18.20 18.20 21.33 x 18.50 1 Quarter-turn 10.00
    Yes 24 20 8 26.83 16 16 CP2420 CP2420G 22.20 18.20 25.33 x 18.50 1 Quarter-turn 12.00
    Yes 24 24 8 26.83 14 16 CP2424 CP2424G 22.20 22.20 25.33 x 22.50 2 Quarter-turn 5.00
    Yes 24 24 10 27.56 14 16 CP2424 CP2424G 22.20 22.20 26.06 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 10 33.56 14 16 CP3024 CP3024G 28.20 22.20 32.06 x 22.50 2 Quarter-turn 5.00
    Yes 36 30 10 39.56 14 14 CP3630 CP3630G 34.20 28.20 38.06 x 28.50 2 Quarter-turn 5.00
    Yes 24 24 12 28.29 14 16 CP2424 CP2424G 22.20 22.20 26.79 x 22.50 2 Quarter-turn 5.00
    Yes 30 24 12 34.29 14 16 CP3024 CP3024G 28.20 22.20 32.79 x 22.50 2 Quarter-turn 5.00
    Yes 36 30 12 40.29 14 14 CP3630 CP3630G 34.20 28.20 38.79 x 28.50 2 Quarter-turn 5.00