Close
- Home>
- Products>
- Mild Steel Enclosures>
- Two-Door with 3-Point Latches and Floor Stands, Type 4

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780092",
"Attributes" : { }
}]
Bulletin Number:
Material:

Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Panel | Conductive Panel | Body Stiffener S in. | Panel Size D x E in. |
---|
Catalog Number | A in. | B in. | C in. | Panel | Conductive Panel | Body Stiffener S in. | Panel Size D x E in. |
---|---|---|---|---|---|---|---|
A62H4810LP3PT | 62.06 | 48.06 | 10.06 | A60P48 | A60P48G | 15.00 | 56.00 x 44.00 |
A62H4818LP3PT | 62.06 | 48.06 | 18.06 | A60P48 | A60P48G | 15.00 | 56.00 x 44.00 |
A62H6012LP3PT | 62.06 | 60.06 | 12.06 | A60P60 | A60P60G | 21.00 | 56.00 x 56.00 |
A62H6018LP3PT | 62.06 | 60.06 | 18.06 | A60P60 | A60P60G | 21.00 | 56.00 x 56.00 |
A74H6012LP3PT | 74.06 | 60.06 | 12.06 | A72P60 | A72P60G | 21.00 | 68.00 x 56.00 |
A74H6018LP3PT | 74.06 | 60.06 | 18.06 | A72P60 | A72P60G | 21.00 | 68.00 x 56.00 |
A74H7212LP3PT | 74.06 | 72.06 | 12.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |
A74H7218LP3PT | 74.06 | 72.06 | 18.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |
A74H7224LP3PT | 74.06 | 72.06 | 24.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.
Application:
These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features Hoffman’s exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.Features:
Specifications:
Finish:
ANSI 61 gray polyester paint inside and out over pretreated surfaces. Optional panels have white or conductive finish.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.Notes:
Order panel separately.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A in. | B in. | C in. | Panel | Conductive Panel | Body Stiffener S in. | Panel Size D x E in. |
---|
Catalog Number | A in. | B in. | C in. | Panel | Conductive Panel | Body Stiffener S in. | Panel Size D x E in. |
---|---|---|---|---|---|---|---|
A62H4810LP3PT | 62.06 | 48.06 | 10.06 | A60P48 | A60P48G | 15.00 | 56.00 x 44.00 |
A62H4818LP3PT | 62.06 | 48.06 | 18.06 | A60P48 | A60P48G | 15.00 | 56.00 x 44.00 |
A62H6012LP3PT | 62.06 | 60.06 | 12.06 | A60P60 | A60P60G | 21.00 | 56.00 x 56.00 |
A62H6018LP3PT | 62.06 | 60.06 | 18.06 | A60P60 | A60P60G | 21.00 | 56.00 x 56.00 |
A74H6012LP3PT | 74.06 | 60.06 | 12.06 | A72P60 | A72P60G | 21.00 | 68.00 x 56.00 |
A74H6018LP3PT | 74.06 | 60.06 | 18.06 | A72P60 | A72P60G | 21.00 | 68.00 x 56.00 |
A74H7212LP3PT | 74.06 | 72.06 | 12.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |
A74H7218LP3PT | 74.06 | 72.06 | 18.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |
A74H7224LP3PT | 74.06 | 72.06 | 24.06 | A72P72 | A72P72G | 24.00 | 68.00 x 68.00 |
Explore
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Site Map
Connect With Us