Image for Small GL66 Series Mild Steel Wall-Mount Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Small GL66 Series Mild Steel Wall-Mount Enclosures

Bulletin Number:

  • GL66S
  • Material:

  • Steel
  • Note:

  • Available in Mexico and Canada only.
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4 and 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    *Available in Mexico and Canada only.

    Application:

    With streamlined styling and a durable light-gray finish, these enclosures are an excellent option when style and function are key. These enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    Specifications:

  • Dimensions in millimeters
  • Manufactured from 1.4-mm thick steel (16 gauge)
  • Seams continuously welded and ground smooth
  • External formed body flange
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Conductive panel included
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Door opens 180 degrees
  • Furnished hardware kit includes panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Finish:

    RAL 7035 textured light-gray polyester powder paint inside and out. Panel is galvanized.

    Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Panel
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Panel is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Panel Size D x E in. Mounting G x H in. F in.
    Catalog Number A in. B in. C in. Panel Panel Size D x E in. Mounting G x H in. F in.
    5.91 5.91 3.15 LP1515G 5.16 x 5.16 5.18 x 3.36 2.56
    7.87 7.87 3.15 LP2020G 7.13 x 7.13 7.15 x 5.33 2.56
    11.81 5.91 3.15 LP3015G 7.13 x 5.16 11.08 x 3.36 2.56
    11.81 7.87 3.15 LP3020G 11.06 x 7.13 11.08 x 5.33 2.56
    15.75 7.87 3.15 LP4020G 13.03 x 7.13 13.05 x 5.33 4.13
    5.91 5.91 4.72 LP1515G 5.16 x 5.16 5.18 x 3.36 4.13
    7.87 5.91 4.72 LP2015G 7.13 x 5.16 7.15 x 3.36 4.13
    7.87 7.87 4.72 LP2020G 7.13 x 7.13 7.15 x 5.33 4.13
    11.81 5.91 4.72 LP3015G 7.13 x 5.16 11.08 x 3.36 4.13
    11.81 7.87 4.72 LP3020G 11.06 x 7.13 11.08 x 5.33 4.13
    11.81 11.81 4.72 LP3030G 11.06 x 11.06 11.08 x 9.27 4.13
    15.75 7.87 4.72 LP4020G 13.03 x 7.13 13.05 x 5.33 4.13
    15.75 11.81 4.72 LP4030G 13.03 x 11.06 13.05 x 9.27 4.13
    19.69 7.87 4.72 LP5020G 18.94 x 7.13 18.96 x 5.33 4.13
    9.84 7.87 5.91 LP2520G 9.10 x 7.13 9.12 x 5.33 5.31
    11.81 9.84 5.91 LP3025G 11.06 x 9.10 11.08 x 7.30 5.31
    11.81 11.81 5.91 LP3030G 11.06 x 11.06 11.08 x 9.27 5.31
    15.75 11.81 5.91 LP4030G 13.03 x 11.06 13.05 x 9.27 5.31
    11.81 9.84 7.87 LP3025G 11.06 x 9.10 11.08 x 7.30 7.28
    13.78 11.81 7.87 LP3530G 13.04 x 11.06 13.05 x 9.27 7.28