Image for Continuous Hinge with Quarter-Turn Latch, Type 4 from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous Hinge with Quarter-Turn Latch, Type 4

Bulletin Number:

  • A51FL
  • Material:

  • Painted Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94 Listed; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 IEC 60529, IP 66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Ideal for larger wall-mount applications requiring ease of installation and access to full-width internal panel. Overlapping door design allows easy access in areas with minimal aisle space.

    Application:

    This enclosure provides the convenience of quarter-turn latching with an aesthetic, easy-to-maintain light gray textured finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Bnding provision on door
  • External welded-on mounting brackets for easy installation
  • Oil-resistant gasket
  • Quarter-turn slotted latches
  • Seamless foam-in-place gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Finish:

    RAL 7035 gray polyester powder paint inside and out.

    Accessories:

  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Gauge Panel Panel Size in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. No. of latches Conductive Panel
    Catalog Number A in. B in. C in. Gauge Panel Panel Size in. Mounting G x H in. Overall L x W in. F in. J in. K in. T in. V in. Y in. No. of latches Conductive Panel
    4 4 3 16 No Panel 4.75 x 2.00 5.50 x 4.41 --- 2.62 0.54 3.00 --- --- 1 -
    6 4 3 16 A6P4 4.88 x 2.88 6.75 x 2.00 7.50 x 4.41 2.53 2.62 0.54 3.00 0.31 0.56 1 A6P4G
    8 6 3.5 14 A8P6 6.75 x 4.88 8.75 x 4.00 9.50 x 6.41 3.03 3.12 0.56 5.00 0.25 0.62 2 A8P6G
    4 4 4 16 No Panel 4.75 x 2.00 5.50 x 4.41 - 3.62 0.54 3.00 - - 1 -
    6 4 4 16 A6P4 4.88 x 2.88 6.75 x 2.00 7.50 x 4.41 3.53 3.62 0.54 3.00 0.31 0.56 1 A6P4G
    6 6 4 16 A6P6 4.88 x 4.88 6.75 x 4.00 7.50 x 6.41 3.53 3.62 0.54 5.00 0.31 0.56 1 A6P6G
    8 8 4 14 A8P8 6.75 x 6.88 8.75 x 6.00 9.50 x 8.41 3.53 3.62 0.56 7.00 0.25 0.62 2 A8P8G
    10 8 4 14 A10P8 8.75 x 6.88 10.75 x 6.00 11.50 x 8.41 3.53 3.62 0.56 7.00 0.25 0.62 2 A10P8G
    12 6 4 14 A12P6 10.75 x 4.88 12.75 x 4.00 13.50 x 6.41 3.53 3.62 0.56 5.00 0.25 0.62 2 A12P6G
    12 10 5 14 A12P10 10.75 x 8.88 12.75 x 8.00 13.50 x 10.41 4.53 4.62 0.56 9.00 0.25 0.62 2 A12P10G
    8 6 6 14 A8P6 6.75 x 4.88 8.75 x 4.00 9.50 x 6.41 5.53 5.62 0.56 5.00 0.25 0.62 2 A8P6G
    10 8 6 14 A10P8 8.75 x 6.88 10.75 x 6.00 11.50 x 8.41 5.53 5.62 (143) 0.56 7.00 0.25 0.62 2 A10P8G
    10 10 6 14 A10P10 8.75 x 8.88 10.75 x 8.00 11.50 x 10.41 5.53 5.62 (143) 0.56 9.00 0.25 0.62 2 A10P10G
    12 12 6 14 A12P12 10.75 x 10.88 12.75 x 10.00 13.50 x 12.41 5.53 5.62 (143) 0.56 11.00 0.25 0.62 2 A12P12G
    14 8 6 14 A14P8 12.75 x 6.88 14.75 x 6.00 15.50 x 8.41 5.53 5.62 (143) 0.56 7.00 0.25 0.62 2 A14P8G
    14 12 6 14 A14P12 12.75 x 10.88 14.75 x 10.00 15.50 x 12.41 5.53 5.62 (143) 0.56 11.00 0.25 0.62 2 A14P12G
    16 10 6 14 A16P10 14.75 x 8.88 16.75 x 8.00 17.50 x 10.41 5.53 5.62 (143) 0.56 9.00 0.25 0.62 2 A16P10G
    16 14 6 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 5.53 5.62 (143) 0.56 13.00 0.25 0.62 2 A16P14G
    12 10 8 14 A12P10 10.75 x 8.88 12.75 x 8.00 13.50 x 10.41 7.53 7.62 0.56 9.00 0.25 0.62 2 A12P10G
    14 12 8 14 A14P12 12.75 x 10.88 14.75 x 10.00 15.50 x 12.41 7.53 7.62 0.56 11.00 0.25 0.62 2 A14P12G
    16 14 8 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 7.53 7.62 0.56 13.00 0.25 0.62 2 A16P14G
    16 14 10 14 A16P14 14.75 x 12.88 16.75 x 12.00 17.50 x 14.41 9.53 9.62 0.56 13.00 0.25 0.62 2 A16P14G