Image for Continuous Hinge with Clamps LP, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps LP, Type 12

Bulletin Number:

  • A12
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

    Application:

    For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • External wall-mounting brackets for easy installation
  • Formed external return flanges around all sides of enclosure opening
  • Screw-down door clamps
  • Removable heavy-gauge continuous hinge pin
  • Hasp and staple for padlocking
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Bonding provision on door
  • Removable door with continuous hinge
  • Seamless foam-in-place gasket
  • Finish:

  • Door: ANSI 61 gray inside and outside.
  • Body: White inside with ANSI 61 gray finish outside.
  • Accessories:

  • Panels for 3R, 4, 4X, 12, and 13 Enclosures
  • Drip Shield Kit for Type 12 Enclosures
  • Electric Heater
  • Fast-Operating Clamp Assembly
  • Compact Cooling Fans
  • Steel and Stainless Steel Window Kits
  • HF Side-Mount Filter Fans
  • Notes:

  • Reference the Specification Sheet for Popular Cooling and Accessories tables.
  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • Small Data Pocket is 6.00 in. x 6.00 in. Large Data Pocket is 12.00 in. x 12.00 in.
  • Catalog number A723612LP has an oil-resistant strip gasket instead of foam-in-place gasket.
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Gauge Panel Conductive Panel Panel Size D x E in. F in. Number of Clamps Data Pocket
    Catalog Number A in. B in. C in. Body Gauge Panel Conductive Panel Panel Size D x E in. F in. Number of Clamps Data Pocket
    12 24 6 16 A12P24 A12P24G 9.00 x 21.00 3.00 2 Small
    16 12 6 16 A16P12 A16P12G 13.00 x 9.00 1.25 2 Small
    16 16 6 16 A16P16 A16P16G 13.00 x 13.00 3.00 2 Small
    16 20 6 16 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    20 12 6 16 A20P12 A20P12G 17.00 x 9.00 1.25 2 Small
    20 16 6 16 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    20 20 6 16 A20P20 A20P20G 17.00 x 17.00 3.00 2 Small
    20 24 6 16 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 12 6 16 A12P24 A12P24G 9.00 x 21.00 1.25 2 Small
    24 16 6 16 A24P16 A24P16G 21.00 x 13.00 3.00 2 Small
    24 20 6 16 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 24 6 16 A24P24 A24P24G 21.00 x 21.00 3.00 2 Small
    30 16 6 14 A30P16 A30P16G 27.00 x 13.00 3.00 2 Small
    30 20 6 14 A30P20 A30P20G 27.00 x 17.00 3.00 2 Small
    30 24 6 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    36 24 6 14 A36P24 A36P24G 33.00 x 21.00 3.00 2 Large
    36 30 6 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    12 24 8 16 A12P24 A12P24G 9.00 x 21.00 3.00 2 Small
    16 12 8 16 A16P12 A16P12G 13.00 x 9.00 1.25 2 Small
    16 16 8 16 A16P16 A16P16G 13.00 x 13.00 3.00 2 Small
    16 20 8 16 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    20 12 8 16 A20P12 A20P12G 17.00 x 9.00 1.25 2 Small
    20 16 8 16 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    20 20 8 16 A20P20 A20P20G 17.00 x 17.00 3.00 2 Small
    20 24 8 16 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 12 8 16 A12P24 A12P24G 9.00 x 21.00 1.25 2 Small
    24 16 8 16 A24P16 A24P16G 21.00 x 13.00 3.00 2 Small
    24 20 8 14 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 24 8 16 A24P24 A24P24G 21.00 x 21.00 3.00 2 Small
    24 30 8 14 A30P24G A30P24G 27.00 x 21.00 3.00 2 Small
    30 20 8 14 A30P20 A30P20G 27.00 x 17.00 3.00 2 Small
    30 24 8 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    30 30 8 14 A30P30 A30P30G 27.00 x 27.00 3.00 2 Large
    30 36 8 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    36 24 8 14 A36P24 A36P24G 33.00 x 21.00 3.00 2 Large
    36 30 8 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    36 36 8 14 A36P36 A36P36G 33.00 x 33.00 3.00 2 Large
    42 24 8 14 A42P24 A42P24G 39.00 x 21.00 3.00 2 Large
    42 30 8 14 A42P30 A42P30G 39.00 x 27.00 3.00 2 Small
    42 36 8 14 A42P36 A42P36G 39.00 x 33.00 3.00 2 Large
    48 24 8 14 A48P24 A48P24G 45.00 x 21.00 3.00 3 Large
    48 30 8 14 A48P30 A48P30G 45.00 x 27.00 3.00 3 Small
    48 36 8 14 A48P36 A48P36G 45.00 x 33.00 3.00 3 Large
    60 36 8 14 A60P36 A60P36G 57.00 x 33.00 3.00 3 Large
    16 12 10 14 A16P12 A16P12G 13.00 x 9.00 1.25 2 Small
    20 16 10 14 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    20 20 10 14 A20P20 A20P20G 17.00 x 17.00 3.00 2 Small
    24 12 10 14 A12P24 A12P24G 9.00 x 21.00 1.25 2 Small
    24 20 10 14 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 24 10 14 A24P24G A24P24G 21.00 x 21.00 3.00 2 Small
    30 20 10 14 A30P20 A30P20G 27.00 x 17.00 3.00 2 Small
    30 24 10 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    36 24 10 14 A36P24 A36P24G 33.00 x 21.00 3.00 2 Large
    36 30 10 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    42 30 10 14 A42P30 A42P30G 39.00 x 27.00 3.00 2 Small
    42 36 10 14 A42P36 A42P36G 39.00 x 33.00 3.00 2 Large
    48 30 10 14 A48P30 A48P30G 45.00 x 27.00 3.00 3 Small
    48 36 10 14 A48P36 A48P36G 45.00 x 33.00 3.00 3 Large
    60 36 10 14 A60P36 A60P36G 57.00 x 33.00 3.00 3 Large
    20 16 12 14 A20P16 A20P16G 17.00 x 13.00 3.00 2 Small
    24 20 12 14 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 24 12 14 A24P24 A24P24G 21.00 x 21.00 3.00 2 Small
    30 24 12 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    30 30 12 14 A30P30 A30P30G 27.00 x 27.00 3.00 2 Large
    36 24 12 14 A36P24 A36P24G 33.00 x 21.00 3.00 2 Large
    36 30 12 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    36 36 12 14 A36P36 A36P36G 33.00 x 33.00 3.00 2 Large
    42 30 12 14 A42P30 A42P30G 39.00 x 27.00 3.00 2 Small
    42 36 12 14 A42P36 A42P36G 39.00 x 33.00 3.00 2 Large
    48 36 12 14 A48P36 A48P36G 45.00 x 33.00 3.00 3 Large
    60 36 12 14 A60P36 A60P36G 57.00 x 33.00 3.00 3 Large
    72 36 12 14 A72P36 A72P36G 69.00 x 33.00 3.00 3 Large
    24 20 16 14 A24P20 A24P20G 21.00 x 17.00 3.00 2 Small
    24 24 16 14 A24P24 A24P24G 21.00 x 21.00 3.00 2 Small
    30 24 16 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    36 30 16 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    42 36 16 14 A42P36 A42P36G 39.00 x 33.00 3.00 2 Large
    48 36 16 14 A48P36 A48P36G 45.00 x 33.00 3.00 3 Large
    60 36 16 14 A60P36 A60P36G 57.00 x 33.00 3.00 3 Large
    30 24 20 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large
    36 30 20 14 A36P30 A36P30G 33.00 x 27.00 3.00 2 Large
    48 36 20 14 A48P36 A48P36G 45.00 x 33.00 3.00 3 Large
    60 36 20 14 A60P36 A60P36G 57.00 x 33.00 3.00 3 Large
    30 24 24 14 A30P24 A30P24G 27.00 x 21.00 3.00 2 Large