Image for Screw-Cover, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Screw-Cover, Type 4X

Bulletin Number:

  • A90S4
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 3, 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No. 40 and No. 94.2; Type 3, 3R, 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

    Application:

    Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

    Features:

  • Seams continuously welded and ground smooth
  • Oil-resistant gasket and adhesive
  • Captivated stainless steel cover screw threaded into sealed walls
  • No holes or knockouts
  • Specifications:

  • Type 304 stainless steel covers and bodies
  • 10 to 16 gauge stainless steel
  • Finish:

    No. 2B

    Accessories:

  • Handle - STSCHDL
  • Mounting Bracket Kits - LMFKSS for enclosure sizes from 6x6 through 12x12; CMFKSS for enclosure sizes from 16x12 through 48x48
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Cover Screws Cover Gauge Body Gauge F in. G in. J in.
    Catalog Number A in. B in. C in. Number of Cover Screws Cover Gauge Body Gauge F in. G in. J in.
    6 6 4 4 16 16 1.27 .36 .25
    6 6 6 4 16 16 1.27 .36 .25
    8 6 4 4 16 16 1.27 .36 .25
    8 8 4 4 16 16 1.27 .36 .25
    8 8 6 4 16 16 1.27 .36 .25
    10 8 4 4 14 14 1.27 .36 .25
    10 8 6 4 14 14 1.27 .36 .25
    10 10 4 4 12 14 1.27 .36 .25
    10 10 6 4 12 14 1.27 .36 .25
    12 8 4 4 12 14 1.27 .36 .25
    12 10 4 4 12 14 1.27 .36 .25
    12 12 4 8 12 14 1.27 .36 .25
    12 12 6 8 12 14 1.27 .36 .25
    12 12 8 8 12 14 1.27 .36 .25
    16 12 4 8 12 14 .75 .75 .50
    16 16 6 8 14 14 .75 .75 .50
    18 12 4 8 12 14 .75 .75 .50
    18 12 6 8 12 14 .75 .75 .50
    18 18 4 8 14 14 .75 .75 .50
    18 18 6 8 14 14 .75 .75 .50
    18 18 8 8 14 14 .75 .75 .50
    24 24 6 10 12 14 .75 .75 .50
    24 24 8 10 12 14 .75 .75 .50
    24 24 10 10 12 14 .75 .75 .50
    24 24 24 10 12 14 .75 .75 .50
    30 30 6 12 14 14 .75 .75 .50
    30 30 8 12 14 14 .75 .75 .50
    30 30 10 12 14 14 .75 .75 .50
    30 30 12 12 14 14 .75 .75 .50
    36 36 6 16 14 14 .75 .75 .50
    36 36 8 16 14 14 .75 .75 .50
    36 36 12 16 14 14 .75 .75 .50
    48 48 12 20 10 14 .75 .75 .50