Image for WeatherFlo with Fan, Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

WeatherFlo with Fan, Type 3R

Bulletin Number:

  • A3RD
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 3R; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

    Applications:

    WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

    Features:

  • White polyester powder finish with low solar absorption
  • Integrated solar shield top and intake cover
  • Gasket and filter
  • Adjustable thermostat (70-140 F)
  • Active cooling ventilation system with factory-installed fan and filter (115 VAC)
  • Terminal power connection for fan
  • Easily accessible and washable metal filter
  • Top front hood exhaust and door
  • Lift-off hinged door
  • Quarter-turn latch
  • External mounting brackets
  • Collar studs provided to mount the optional panel
  • Grounding provision on door and body
  • Gasketed door
  • Specifications:

  • 16 and 14 gauge galvanized steel
  • Largest two sizes constructed of aluminum
  • Finish:

    RAL 9003 white polyester powder texturized finish inside and out.

    Accessories:

  • Compact Cooling Fans
  • Electric Heater
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Panel Mounting Holes G x H in. Drive HorsePower (HP) I in.
    Catalog Number A in. B in. C in. Panel Size D x E in. Panel Mounting Holes G x H in. Drive HorsePower (HP) I in.
    29 24 12 21.00 x 21.00 A24P24 29.94 x 13.00 3 5.59
    35 24 12 27.00 x 21.00 A30P24 35.94 x 13.00 10 5.81
    41 24 12 33.00 x 21.00 A36P24 41.94 x 13.00 25 5.81
    47 24 14 39.00 x 21.00 A42P24 47.94 x 13.00 40 5.81
    56 36 16 45.00 x 33.00 A48P36 55.94 x 27.00 75 7.43
    67 36 16 57.00 x 33.00 A60P36 67.94 x 27.00 100 7.43