Image for Hinge-Cover, Medium, Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hinge-Cover, Medium, Type 3R

Bulletin Number:

  • A3M
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures have a size range of 16 x 12 x 6-in. to 48 x 36 x 16-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Application:

    These enclosures have a size range of 16 x 12 x 6-in. to 48 x 36 x 16-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

    Features:

  • Drip shield top and seam-free sides, front, and back protect from rain, snow, or sleet
  • 16 gauge plated steel continuous hinge has stainless steel pin
  • Cover fastened securely with captive plated steel screws
  • Collar studs provided for mounting optional panels
  • Hasp and staple provided for padlocking
  • No gasketing or knockouts
  • Specifications:

    16 or 14 gauge galvanized steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized steel. Optional solid panels are white.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately. Optional aluminum panels are available for most sizes.
  • Purchase perforated panels separately.
  • Flanged on all four sides.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Mounting G x H in. Panel Perforated Panel Overall L in.
    Catalog Number A in. B in. C in. Panel Size D x E in. Mounting G x H in. Panel Perforated Panel Overall L in.
    16 12 6 13.00 x 9.00 17.00 x 3.00 A16P12 A16P12PP 18.00
    16 16 6 13.00 x 13.00 17.00 x 13.00 A16P16 A16P16PP 18.00
    18 18 6 15.00 x 15.00 19.00 x 13.00 A18P18 A18P18PP 20.00
    20 16 6 17.00 x 13.00 21.00 x 13.00 A20P16 A20P16PP 22.00
    20 20 8 17.00 x 17.00 21.00 x 13.00 A20P20 A20P20PP 22.00
    24 20 8 21.00 x 17.00 25.00 x 13.00 A24P20 A24P20PP 26.00
    24 24 8 21.00 x 21.00 25.00 x 13.00 A24P24 A24P24PP 26.00
    30 24 8 27.00 x 21.00 31.00 x 13.00 A30P24 A30P24PP 32.00
    30 30 8 27.00 x 27.00 31.00 x 27.00 A30P30 A30P30PP 32.00
    18 18 10 15.00 x 15.00 19.00 x 13.00 A18P18 A18P18PP 20.00
    24 24 10 21.00 x 21.00 25.00 x 13.00 A24P24 A24P24PP 26.00
    30 24 10 27.00 x 21.00 31.00 x 13.00 A30P24 A30P24PP 32.00
    36 36 10 33.00 x 33.00 37.00 x 30.00 A36P36 A36P36PP 38.00
    30 30 12 27.00 x 27.00 31.00 x 27.00 A30P30 A30P30PP 32.00
    36 24 12 33.00 x 21.00 37.00 x 13.00 A36P24 A36P24PP 38.00
    36 30 12 33.00 x 27.00 37.00 x 27.00 A36P30 A36P30PP 38.00
    36 36 12 33.00 x 33.00 37.00 x 27.00 A36P36 A36P36PP 38.00
    42 30 12 39.00 x 27.00 43.00 x 27.00 A42P30 44.00
    42 36 12 39.00 x 33.00 43.00 x 27.00 A42P36 44.00
    48 36 12 45.00 x 33.00 49.00 x 27.00 A48P36 50.00
    30 30 16 27.00 x 27.00 31.00 x 27.00 A30P30 A30P30PP 32.00
    48 36 16 45.00 X 33.00 49.00 X 27.00 A48P36 50.00
    60 36 12 57.00 x 33.00 61.00 x 27.00 A60P36 62.00