Image for Splitter Trough, Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

Splitter Trough, Type 1

Bulletin Number:

  • S90T
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

    Description:

    CSA C22.2 No. 76, File No. 42184: Type 1 NEMA/EEMAC Type 1 IEC 60529, IP30

    Application:

    With pre-installed terminal blocks for three- and four-wire power distribution systems, this trough splits feeder circuit conductors into multiple branch circuit conductors.

    Features:

  • Various size knockouts on each side
  • Hinged covers
  • Mounting holes in back
  • Includes single-point ground lug
  • Ground Splitter (ground bar) accessory available
  • Specifications:

    16 or 14 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out

    Accessories:

  • Ground Bar Kit
  • Splitter Block Assemblies
  • Touch-Up Paint
  • Notes:

    Reference Spec Sheet for Knockout Size and Spacing table.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    Catalog Number A in. B in. C in. Number of Wires Main Lugs Amps CU Main Lugs Wire Size Range Main Lugs Qty. Branch Lugs Amps CU Branch Lugs Wire Size Range Branch Lugs Qty.
    24 6 4.5 3 85 14-1 1 55 14-6 6
    24 6 4.5 4 85 14-1 1 55 14-6 6
    36 6 4.5 3 85 14-1 1 55 14-6 6
    36 6 4.5 4 85 14-1 1 55 14-6 6
    48 6 4.5 3 85 14-1 1 55 14-6 6
    48 6 4.5 4 85 14-1 1 55 14-6 6
    24 6 4.5 3 125 14-1/0 1 110 14-2 6
    24 6 4.5 4 125 14-1/0 1 110 14-2 6
    36 6 4.5 3 125 14-1/0 1 110 14-2 6
    36 6 4.5 4 125 14-1/0 1 110 14-2 6
    48 6 4.5 3 125 14-1/0 1 110 14-2 6
    48 6 4.5 4 125 14-1/0 1 110 14-2 6
    36 8.25 4.5 3 225 6-300MCM 1 150 14-2/0 6
    36 8.25 4.5 4 225 6-300MCM 1 150 14-2/0 6
    48 8.25 4.5 3 225 6-300MCM 1 150 14-2/0 6
    48 8.25 4.5 4 225 6-300MCM 1 150 14-2/0 6
    60 8.25 4.5 3 225 6-300MCM 1 150 14-2/0 6
    60 8.25 4.5 4 225 6-300MCM 1 150 14-2/0 6
    72 8.25 4.5 3 225 6-300MCM 1 150 14-2/0 6
    72 8.25 4.5 4 225 6-300MCM 1 150 14-2/0 6
    36 10 6 3 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    48 10 6 3 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    48 10 6 4 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    60 10 6 3 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    60 10 6 4 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    72 10 6 3 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    72 10 6 4 400 1/0-250MCM: 4-600MCM 2:1 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    48 11 6.5 3 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    48 11 6.5 4 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    60 11 6.5 3 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    60 11 6.5 4 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    72 11 6.5 3 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0
    72 11 6.5 4 600 1/0-250MCM: 4-600MCM 4:2 175 6-4/0 AND 14-3/0 Six total: (4) 6-4/0 and (2) 14-3/0