Image for Screw-Cover Pull Box, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Screw-Cover, Type 1

Bulletin Number:

  • A90P1
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27525 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.</p>

    Applications:

    Use this enclosure in commercial and general industrial applications that require a junction or pull box. For flush installations, order flush covers and door frames separately.

    Features:

  • Unique keyhole screw slots in the cover
  • Available with or without knockouts. Various sizes of easy-to-remove concentric knockouts on all four sides of standard boxes with knockouts.
  • Optional flush-mounted door frame available
  • Optional flush covers
  • Flat, removable covers fastened with plated steel screws
  • Provision for grounding
  • Mounting holes on back of box
  • Specifications:

    16, 14 or 12 gauge steel or plated steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out. Unless otherwise specified, all custom pull boxes are finished with ANSI 61 gray polyester powder paint.

    Accessories:

  • Flush Covers
  • Flush-Mount Door Frames
  • Grounding Device
  • Type 1 Locking Window Pull Box Accessory
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Style Number of Cover Screws Knockout Pattern along A Sides Knockout Pattern along B Sides
    Catalog Number A in. B in. C in. Style Number of Cover Screws Knockout Pattern along A Sides Knockout Pattern along B Sides
    4 4 3 Painted 2 B-C B-C
    4 4 3 Galvanized 2 B-C B-C
    6 6 3 Painted 2 B-C-D B-C-D
    6 6 3 Galvanized 2 B-C-D B-C-D
    8 6 3 Painted 2 F-G-H-I B-C-D
    8 6 3 Galvanized 2 F-G-H-I B-C-D
    16 14 3 Painted 4 B-C-D-E-F-G-H B-C-D-E-F-G-H
    18 14 3 Painted 4 A-B-C-D-E-F-G-H-I B-C-D-E-F-G-H
    4 4 4 Painted 2 B-C B-C
    4 4 4 Galvanized 2 B-C B-C
    6 4 4 Painted 2 B-C-D B-C
    6 4 4 Galvanized 2 B-C-D B-C
    6 6 4 Painted 2 B-C-D B-C-D
    6 6 4 Galvanized 2 B-C-D B-C-D
    8 6 4 Painted 2 F-G-H-I B-C-D
    8 6 4 Galvanized 2 F-G-H-I B-C-D
    8 8 4 Painted 4 F-G-H-I F-G-H-I
    8 8 4 Galvanized 4 F-G-H-I F-G-H-I
    10 8 4 Painted 4 F-G-H-I F-G-H-I
    10 8 4 Galvanized 4 F-G-H-I F-G-H-I
    10 10 4 Painted 4 F-G-H-I C-D-E-F-G
    10 10 4 Galvanized 4 F-G-H-I C-D-E-F-G
    12 8 4 Painted 4 C-D-E-F-G F-G-H-I
    12 8 4 Galvanized 4 C-D-E-F-G F-G-H-I
    12 10 4 Painted 4 C-D-E-F-G C-D-E-F-G
    12 10 4 Galvanized 4 C-D-E-F-G C-D-E-F-G
    12 12 4 Painted 4 C-D-E-F-G C-D-E-F-G
    12 12 4 Galvanized 4 C-D-E-F-G C-D-E-F-G
    16 12 4 Painted 4 B-C-D-E-F-G-H C-D-E-F-G
    16 12 4 Galvanized 4 B-C-D-E-F-G-H C-D-E-F-G
    18 12 4 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 12 4 Galvanized 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 18 4 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    18 18 4 Galvanized 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 12 4 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    24 24 4 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 4 Galvanized 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    30 24 4 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    6 6 6 Painted 2 B-C-D B-C-D
    6 6 6 Galvanized 2 B-C-D B-C-D
    8 6 6 Painted 4 F-G-H-I B-C-D
    8 8 6 Painted 4 F-G-H-I F-G-H-I
    8 8 6 Galvanized 4 F-G-H-I F-G-H-I
    10 8 6 Painted 4 F-G-H-I F-G-H-I
    10 8 6 Galvanized 4 F-G-H-I F-G-H-I
    10 10 6 Painted 4 F-G-H-I C-D-E-F-G
    10 10 6 Galvanized 4 F-G-H-I C-D-E-F-G
    12 10 6 Painted 4 C-D-E-F-G C-D-E-F-G
    12 10 6 Galvanized 4 C-D-E-F-G C-D-E-F-G
    12 12 6 Painted 4 C-D-E-F-G C-D-E-F-G
    12 12 6 Galvanized 4 C-D-E-F-G C-D-E-F-G
    16 12 6 Painted 4 B-C-D-E-F-G-H C-D-E-F-G
    16 12 6 Galvanized 4 B-C-D-E-F-G-H C-D-E-F-G
    16 16 6 Painted 4 B-C-D-E-F-G-H B-C-D-E-F-G-H
    16 15 6 Galvanized 4 B-C-D-E-F-G-H B-C-D-E-F-G-H
    18 12 6 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 12 6 Galvanized 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 18 6 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    18 18 6 Galvanized 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 18 6 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 18 6 Galvanized 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 6 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 6 Galvanized 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    30 24 6 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    30 24 6 Galvanized 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    36 24 6 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    8 8 8 Painted 4 F-G-H-I F-G-H-I
    12 12 8 Painted 4 C-D-E-F-G C-D-E-F-G
    12 12 8 Galvanized 4 C-D-E-F-G C-D-E-F-G
    16 12 8 Painted 4 B-C-D-E-F-G-H C-D-E-F-G
    18 12 8 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    24 12 8 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    24 18 8 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 8 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    30 24 8 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    36 24 8 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    18 12 10 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 18 10 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 18 10 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 10 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    36 24 10 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 12 12 Painted 4 A-B-C-D-E-F-G-H-I C-D-E-F-G
    18 18 12 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 18 12 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    24 24 12 Painted 4 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    30 24 12 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    36 24 12 Painted 6 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I
    4 4 3 Painted 2 -- ---
    4 4 3 Galvanized 2 --- ---
    6 6 3 Painted 2 --- ---
    6 6 3 Galvanized 2 --- ---
    8 6 3 Painted 2 --- ---
    8 6 3 Galvanized 2 --- ---
    16 14 3 Painted 4 --- ---
    20 14 3 Painted 4 --- ---
    4 4 4 Painted 2 --- ---
    4 4 4 Galvanized 2 --- ---
    6 4 4 Painted 2 --- ---
    6 4 4 Galvanized 2 --- ---
    6 6 4 Painted 2 --- ---
    6 6 4 Galvanized 2 --- ---
    8 6 4 Painted 2 --- ---
    8 6 4 Galvanized 2 --- ---
    8 8 4 Painted 4 --- ---
    8 8 4 Galvanized 4 --- ---
    10 6 4 Painted 4 --- ---
    10 6 4 Galvanized 4 --- ---
    10 8 4 Painted 4 --- ---
    10 8 4 Galvanized 4 --- ---
    10 10 4 Painted 4 --- ---
    10 10 4 Galvanized 4 --- ---
    12 6 4 Painted 4 --- ---
    12 6 4 Galvanized 4 --- ---
    12 8 4 Painted 4 --- ---
    12 8 4 Galvanized 4 --- ---
    12 10 4 Painted 4 --- ---
    12 10 4 Galvanized 4 --- ---
    12 12 4 Painted 4 --- ---
    12 12 4 Galvanized 4 --- ---
    15 15 4 Painted 4 --- ---
    15 15 4 Galvanized 4 --- ---
    16 12 4 Painted 4 --- ---
    16 12 4 Galvanized 4 --- ---
    18 12 4 Painted 4 --- ---
    18 12 4 Galvanized 4 --- ---
    18 15 4 Painted 4 --- ---
    18 18 4 Painted 4 --- ---
    18 18 4 Galvanized 4 --- ---
    24 12 4 Painted 4 --- ---
    24 18 4 Painted 4 --- ---
    24 18 4 Galvanized 4 --- ---
    24 24 4 Painted 4 --- ---
    24 24 4 Galvanized 4 --- ---
    30 24 4 Painted 6 --- ---
    30 30 4 Painted 8 --- ---
    6 6 6 Painted 2 --- ---
    6 6 6 Galvanized 2 --- ---
    8 6 6 Painted 2 --- ---
    8 6 6 Galvanized 2 --- ---
    8 8 6 Painted 4 --- ---
    8 8 6 Galvanized 4 --- ---
    10 8 6 Painted 4 --- ---
    10 8 6 Galvanized 4 --- ---
    10 10 6 Painted 4 --- ---
    10 10 6 Galvanized 4 --- ---
    12 6 6 Painted 4 --- ---
    12 8 6 Painted 4 --- ---
    12 8 6 Galvanized 4 --- ---
    12 10 6 Painted 4 --- ---
    12 10 6 Galvanized 4 --- ---
    12 12 6 Painted 4 --- ---
    12 12 6 Galvanized 4 C-D-E-F-G C-D-E-F-G
    16 12 6 Painted 4 --- ---
    16 12 6 Galvanized 4 --- ---
    16 16 6 Painted 4 --- ---
    16 16 6 Galvanized 4 --- ---
    18 12 6 Painted 4 --- ---
    18 12 6 Galvanized 4 --- ---
    18 18 6 Painted 4 --- ---
    18 18 6 Galvanized 4 --- ---
    24 12 6 Painted 4 --- ---
    24 12 6 Galvanized 4 --- ---
    24 18 6 Painted 4 --- ---
    24 18 6 Galvanized 4 --- ---
    24 20 6 Painted 4 --- ---
    24 20 6 Galvanized 4 --- ---
    24 24 6 Painted 4 --- ---
    24 24 6 Galvanized 4 --- ---
    30 24 6 Painted 6 --- ---
    30 24 6 Galvanized 6 --- ---
    30 30 6 Painted 8 --- ---
    30 30 6 Galvanized 8 --- ---
    36 24 6 Painted 6 --- ---
    36 30 6 Painted 8 --- ---
    36 36 6 Painted 8 --- ---
    36 36 6 Galvanized 8 --- ---
    8 8 8 Painted 4 --- ---
    8 8 8 Galvanized 4 --- ---
    10 10 8 Painted 4 --- ---
    10 10 8 Galvanized 4 --- ---
    12 10 8 Painted 4 --- ---
    12 12 8 Painted 4 --- ---
    12 12 8 Galvanized 4 --- ---
    16 12 8 Painted 4 --- ---
    18 12 8 Painted 4 --- ---
    18 12 8 Galvanized 4 --- ---
    18 18 8 Painted 4 --- ---
    18 18 8 Galvanized 4 --- ---
    24 12 8 Painted 4 --- ---
    24 12 8 Galvanized 4 --- ---
    24 18 8 Painted 4 --- ---
    24 18 8 Galvanized 4 --- ---
    24 20 8 Painted 4 --- ---
    24 20 8 Galvanized 4 --- ---
    24 24 8 Painted 4 --- ---
    24 24 8 Galvanized 4 --- ---
    30 24 8 Painted 6 --- ---
    30 24 8 Galvanized 6 --- ---
    30 30 8 Painted 8 --- ---
    30 30 8 Galvanized 8 --- ---
    36 24 8 Painted 6 --- ---
    36 24 8 Galvanized 6 --- ---
    36 36 8 Painted 8 --- ---
    36 36 8 Galvanized 8 --- ---
    12 12 10 Painted 4 --- ---
    12 12 10 Galvanized 4 --- ---
    18 12 10 Painted 4 --- ---
    18 18 10 Galvanized 4 --- ---
    18 18 10 Painted 4 --- ---
    24 18 10 Painted 4 --- ---
    24 24 10 Painted 4 --- ---
    24 24 10 Galvanized 4 --- ---
    30 24 10 Painted 6 --- ---
    30 30 10 Painted 8 --- ---
    30 30 10 Galvanized 8 --- ---
    36 24 10 Painted 6 --- ---
    36 24 10 Galvanized 6 --- ---
    36 36 10 Painted 8 --- ---
    36 36 10 Galvanized 8 --- ---
    12 12 12 Painted 4 --- ---
    12 12 12 Galvanized 4 --- ---
    24 12 12 Painted 4 --- ---
    24 12 12 Galvanized 4 --- ---
    18 18 12 Painted 4 --- ---
    18 18 12 Galvanized 4 --- ---
    24 18 12 Painted 4 --- ---
    24 24 12 Painted 4 --- ---
    24 24 12 Galvanized 4 --- ---
    30 24 12 Painted 6 --- ---
    30 30 12 Painted 8 --- ---
    30 30 12 Galvanized 8 --- ---
    36 24 12 Painted 6 --- ---
    36 24 12 Galvanized 6 --- ---
    36 36 12 Painted 8 --- ---
    36 36 12 Galvanized 8 --- ---
    48 48 12 Painted 12 --- ---
    48 48 12 Galvanized 12 --- ---
    30 30 16 Painted 8 --- ---
    36 36 16 Galvanized 8 --- ---
    36 36 16 Painted 8 --- ---
    48 48 16 Painted 12 --- ---
    48 48 16 Galvanized 12 --- ---