Image for Medium Hinged-Cover Pull Box, Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Medium Hinged-Cover Pull Box, Type 1

Bulletin Number:

  • A1M
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Applications:

    These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Doors have butt hinges
  • Collar studs provided for mounting optional panel
  • Slotted flush latches; optional latches available
  • Mounting holes on back of enclosure
  • Specifications:

    14 or 12 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over pretreated surfaces. Optional solid panels are white and optional perforated panels are gray.

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Electric Heater
  • Electrical Interlocks
  • Grounding Device
  • Panels for Medium Type 1 Enclosures
  • Rack Mounting Angles - U Style (Type RA)
  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately.
  • The following Perforated Panels are flanged on four sides: A24N24MPP, A30N20MPP, A30N24MPP, A30N30MPP, A36N24MPP and A36N30MPP.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Gauge Panel Perforated Panel Panel Size D x E in. G in. H in. J in. Q in. P in. F in. K in.
    Catalog Number A in. B in. C in. Panel Gauge Panel Perforated Panel Panel Size D x E in. G in. H in. J in. Q in. P in. F in. K in.
    16 12 6.62 14 A16N12MP A16N12MPP 13.00 x 10.50 13.88 7.00 2.50 1.06 0.31 6.00 1.50
    16 16 6.62 14 A16N16MP A16N16MPP 13.00 x 14.50 13.88 11.00 2.50 1.06 0.31 6.00 1.50
    16 20 6.62 14 A16N20MP A16N20MPP 13.00 x 18.50 13.88 15.00 2.50 1.06 0.31 6.00 1.50
    20 16 6.62 14 A20N16MP A20N16MPP 17.00 x 14.50 17.88 11.00 2.50 1.06 0.31 6.00 1.50
    20 20 6.62 14 A20N20MP A20N20MPP 17.00 x 18.50 17.88 15.00 2.50 1.06 0.31 6.00 1.50
    24 16 6.62 14 A24N16MP A24N16MPP 21.00 x 14.50 21.88 11.00 2.50 1.06 0.31 6.00 1.50
    24 20 6.62 14 A24N20MP A24N20MPP 21.00 x 18.50 21.88 15.00 2.50 1.06 0.31 6.00 1.50
    24 24 6.62 12 A24N24MP A24N24MPP 21.00 x 22.50 21.88 19.00 2.50 1.06 0.31 6.00 1.50
    30 24 6.62 12 A30N24MP A30N24MPP 26.00 x 22.50 27.50 16.75 3.62 1.25 0.44 6.00 2.00
    36 24 6.62 12 A36N24MP A36N24MPP 32.00 x 22.50 33.50 16.75 3.62 1.25 0.44 6.00 2.00
    36 30 6.62 12 A36N30MP A36N30MPP 32.00 x 28.50 33.50 22.75 3.62 1.25 0.44 6.00 2.00
    16 12 8.62 14 A16N12MP A16N12MPP 13.00 x 10.50 13.88 7.00 2.50 1.06 0.31 8.00 1.50
    20 12 8.62 14 A20N12MP A20N12MPP 17.00 x 10.50 17.88 7.00 2.50 1.06 0.31 8.00 1.50
    20 16 8.62 14 A20N16MP A20N16MPP 17.00 x 14.50 17.88 11.00 2.50 1.06 0.31 8.00 1.50
    20 20 8.62 14 A20N20MP A20N20MPP 17.00 x 18.50 17.88 15.00 2.50 1.06 0.31 8.00 1.50
    24 20 8.62 14 A24N20MP A24N20MPP 21.00 x 18.50 21.88 15.00 2.50 1.06 0.31 8.00 1.50
    24 24 8.62 12 A24N24MP A24N24MPP 21.00 x 22.50 21.88 19.00 2.50 1.06 0.31 8.00 1.50
    30 20 8.62 12 A30N20MP A30N20MPP 26.00 x 18.50 27.50 15.00 2.50 1.25 0.44 8.00 2.00
    30 24 8.62 12 A30N24MP A30N24MPP 26.00 x 22.50 27.50 16.75 3.62 1.25 0.44 8.00 2.00
    30 30 8.62 12 A30N30MP A30N30MPP 26.00 x 28.50 27.50 22.75 3.62 1.25 0.44 8.00 2.00
    36 24 8.62 12 A36N24MP A36N24MPP 32.00 x 22.50 33.50 16.75 3.62 1.25 0.44 8.00 2.00
    36 30 8.62 12 A36N30MP A36N30MPP 32.00 x 28.50 33.50 22.75 3.62 1.25 0.44 8.00 2.00
    18 18 10.62 14 A18N18MP A18N18MPP 15.00 x 16.50 15.88 13.00 2.50 1.06 0.31 10.00 1.50
    24 20 10.62 14 A24N20MP A24N20MPP 21.00 x 18.50 21.88 15.00 2.50 1.06 0.31 10.00 1.50
    30 24 10.62 12 A30N24MP A30N24MPP 21.00 x 22.50 27.50 16.75 3.62 1.25 0.44 10.00 2.00
    24 24 12.62 12 A24N24MP A24N24MPP 21.00 x 22.50 21.88 19.00 2.50 1.06 0.31 12.00 1.50
    30 24 12.62 12 A30N24MP A30N24MPP 26.00 x 22.50 27.50 16.75 3.62 1.25 0.44 12.00 2.00
    36 30 12.62 12 A36N30MP A36N30MPP 32.00 x 28.50 33.50 22.75 3.62 1.25 0.44 12.00 2.00