Image for ComLine, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

ComLine, Type 4X

Bulletin Number:

  • DCOM
  • Material:

  • Aluminum
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997 CSA File No. 42186: Type 3, 3R, 4, 4X, 12 NEMA/EEMAC Type 3, 3R, 4, 4X, 12 IEC 60529, IP66 Designed to meet NEBS™-Telcordia GR487, GR63, IEC 48D Meets Type 3RX requirements NEBS is a trademark of Telcordia
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Finish:

    RAL 7035 textured light-gray polyester powder finish inside and out.

    Application:

    Lightweight, corrosion-resistant ComLine aluminum wall-mount enclosures provide long-lasting protection for housing electrical components in extreme outdoor environments. These customizable enclosures employ a foam-in-place gasket for a tight seal and are ideal for rooftop or tower-mounted telecommunications applications.

    Specifications:

  • Type 5052-H32 aluminum: covers are .080-in. or .100-in. thick depending on size; bodies are .080-in. thick
  • Bonding provision on door; ground stud on body
  • Seams continuously welded and ground smooth for a finished appearance
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Accessories:

    See also Accessories chapter. Door Stop Kit Handle Options Mounting Panel Pole Mounting Kit Rack Angles Solar Shield Top

    Features:

  • Foam-in-place gasket
  • 1- or 3-point latching (screwdriver slot), depending on door size
  • Optional door stop/wind latch holds door in place during service
  • Two door/hinge styles available: Easily removable door with hidden hinge and retained hinge pin. Maximum door load 50 lb. (22.7 kg); Heavy-duty continuous hinge door. Maximum door load 150 lb. (68.0 kg)
  • Optional solar shield top
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Latch Points Door Thickness in.
    Catalog Number A in. B in. C in. Latch Points Door Thickness in.
    11.81 11.81 5.91 1 .08
    15.75 11.81 5.91 1 .08
    15.75 15.75 5.91 1 .08
    15.75 15.75 7.87 1 .08
    19.69 15.75 7.87 1 .08
    19.69 19.69 7.87 1 .08
    23.62 19.69 7.87 3 .10
    23.62 23.62 7.87 3 .10
    31.5 23.62 7.87 3 .10
    39.37 23.62 11.81 3 .10
    47.24 35.43 11.81 3 .10
    59.06 35.43 11.81 3 .10
    11.81 11.81 5.91 1 .08
    15.75 11.81 5.91 1 .08
    15.75 15.75 5.91 1 .08
    15.75 15.75 7.87 1 .08
    19.69 15.75 7.87 1 .08
    19.69 19.69 7.87 1 .08
    23.62 19.69 7.87 3 .10
    23.62 23.62 7.87 3 .10
    31.5 23.62 7.87 3 .10
    39.37 23.62 11.81 3 .10
    47.24 35.43 11.81 3 .10
    59.06 35.43 11.81 3 .10