Image for Continuous Hinge with Clamps, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps, Type 12

Bulletin Number:

  • A51A
  • Material:

  • Aluminum
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 12, 13; File No. E27567 NEMA/EEMAC Type 12, 13 CSA File No. 42184: Type 12 IEC 60529, IP65 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    Lightweight enclosures protect components and controls in indoor applications.

    Specifications:

  • Type 5052 H-32 aluminum .080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps secure cover
  • Cover removed by pulling stainless steel continuous hinge pin
  • Oil-resistant gasket
  • Weldnuts furnished for mounting optional panels and terminal block kits
  • Finish:

    Enclosures are unpainted. Cover and sides of body have smooth brushed finish.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Catalog numbers ending in "S" are hinged on short side.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. Conductive Panel V in. T in. P in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    6 6 4 3.50 4.88 x 4.88 3.56 A6P6G 0.31 5.00 2.38 7.50 x 6.94 A6P6AL A6P6 6.75 x 4.00 0.56
    8 6 4 3.50 6.75 x 4.88 3.56 A8P6G 0.25 5.00 3.38 9.50 x 6.94 A8P6AL A8P6 8.75 x 4.00 0.62
    10 8 4 3.50 8.75 x 6.88 3.56 A10P8G 0.25 7.00 1.50 11.50 x 8.94 A10P8AL A10P8 10.75 x 6.00 0.62
    12 10 6 5.50 10.75 x 8.88 5.56 A12P10G 0.25 9.00 2.00 13.50 x 10.94 A12P10AL A12P10 12.75 x 8.00 0.62
    14 12 6 5.50 12.75 x 10.88 5.56 A14P12G 0.25 11.00 3.00 15.50 x 12.94 A14P12AL A14P12 14.75 x 10.00 0.62
    16 14 6 5.50 14.75 x 12.88 5.56 A16P14G 0.25 13.00 1.50 17.50 x 14.94 A16P14AL A16P14 16.75 x 12.00 0.62