Image for Compact, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Compact, Type 4X

Bulletin Number:

  • CA1
  • Material:

  • Aluminum
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E61997 NEMA/EEMAC Type 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12, 13 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For use in indoor or outdoor applications, these stylized enclosures protect components and controls in corrosive environments.

    Applications:

    For use in indoor or outdoor applications, these stylized enclosures protect components and controls in corrosive environments.

    Specifications:

  • Cast aluminum; no welded seams or sharp corners
  • Stainless steel captivated cover screws placed outside sealed area
  • Two to four grounding screws located on enclosure back wall
  • Oil-resistant, seamless foam-in-place gasket
  • Tongue-and-groove sealing construction
  • Threaded internal bosses provided for mounting optional panels, rails and other components
  • Mounting holes provided in corners outside of gasketed area
  • Finish:

    RAL 7042 gray finish inside and out. Custom colors available; contact Customer Service for additional options.

    Accessories:

  • DIN Type Rails
  • Hinge Kit
  • Mounting Bracket Kits
  • DIN Type Rails
  • Notes:

  • A x B x C are internal dimensions.
  • Purchase panels separately.
  • CCA886, CCA1286 and CCA1886 enclosures have only two mounting holes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. External Dimensions L x W in. Conductive Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. M in. N in. T in.
    Catalog Number A in. B in. C in. External Dimensions L x W in. Conductive Panel Panel Size D x E in. Mounting G x H in. F in. J in. K in. M in. N in. T in.
    2.95 3.15 2.24 2.95 x 3.15 CCAP88 64 x 69 2.05 x 2.48 1.61 1.61 .51 1.18 1.89 .16
    4.92 3.15 2.24 4.92 x 3.15 CCAP128 4.49 x 2.72 2.05 x 4.45 1.77 1.65 0.59 1.18 1.89 .16
    6.89 3.15 2.24 6.89 x 3.15 CCAP188 6.46 x 2.72 2.05 x 6.42 1.61 1.61 .51 1.18 1.89 .16
    4.80 4.80 3.15 4.80 x 4.80 CCAP1212 109 x 108 3.23 x 4.17 2.48 2.36 0.79 2.05 - .16
    8.66 4.72 3.15 8.66 x 4.80 CCAP2212 8.04 x 4.26 3.23 x 8.03 2.48 2.36 0.79 2.05 - .16
    6.30 6.30 3.54 6.30 x 6.30 CCAP1616 5.75 x 5.75 4.33 x 5.51 2.87 2.76 0.79 2.99 - .16
    10.24 6.30 3.54 10.23 x 6.30 CCAP2616 9.69 x 5.75 4.33 x 9.45 2.87 2.76 0.79 2.99 - .16
    14.17 6.30 3.54 14.17 x 6.30 CCAP3616 13.63 x 5.75 4.33 x 13.39 2.87 2.76 0.79 2.99 - .16
    7.87 9.06 4.33 7.87 x 9.06 CCAP2023 7.29 x 8.47 7.09 x 7.09 3.66 3.54 0.79 3.15 5.67 .16
    12.99 9.06 4.33 12.99 x 9.06 CCAP3323 12.41 x 8.47 7.09 x 12.21 3.66 3.54 0.79 3.15 5.67 .16
    12.99 9.06 7.09 12.99 x 9.06 CCAP3323 12.41 x 8.47 7.09 x 12.21 6.38 6.3 0.79 3.94 5.67 .16