Image for Clamp-Cover, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Clamp-Cover, Type 4X

Bulletin Number:

  • A51A
  • Material:

  • Aluminum
  • Industry Standards:

    UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525 UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This lightweight enclosure protects components and controls in corrosive indoor or outdoor environments.

    Applications:

    This lightweight enclosure protects components and controls in corrosive indoor or outdoor environments.

    Specifications:

  • Type 5052 H-32 aluminum, 0.080-in. (2-mm) thick
  • Seams continuously welded and ground smooth
  • Stainless steel screws and clamps on four sides of cover
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels
  • Finish:

    Enclosures are unpainted. Cover and sides of body have smooth brushed finish. Optional aluminum panels are unpainted. Optional steel panels are painted white. Optional conductive panels are available.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. Conductive Panel V in. T in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. Conductive Panel V in. T in. Overall L x W in. Aluminum Panel Steel Panel Mounting G x H in. Y in.
    6 4 3 2.50 4.88 x 2.88 2.50 1.38 2.38 A6P4G 0.31 3.00 7.50 x 5.38 A6P4AL A6P4 6.75 x 2.00 0.56
    6 6 4 3.50 4.88 x 4.88 3.50 2.38 - A6P6G 0.31 5.00 7.50 x 7.38 A6P6AL A6P6 6.75 x 4.00 0.56
    8 6 3.5 3.00 6.75 x 4.88 3.00 2.38 3.38 A8P6G 0.25 5.00 9.50 x 7.38 A8P6AL A8P6 8.75 x 4.00 0.62
    10 8 4 3.50 8.75 x 6.88 3.38 3.38 1.00 A10P8G 0.25 7.00 11.50 x 9.38 A10P8AL A10P8 10.75 x 6.00 0.62
    12 10 5 4.50 10.75 x 8.88 4.50 2.00 1.50 A12P10G 0.25 9.00 13.50 x 11.38 A12P10AL A12P10 12.75 x 8.00 0.62
    14 12 6 5.50 12.75 x 10.88 5.50 2.00 3.00 A14P12G 0.25 11.00 15.50 x 13.38 A14P12AL A14P12 14.75 x 10.00 0.62
    16 14 6 5.50 14.75 x 12.88 5.50 3.00 1.50 A16P14G 0.25 13.00 17.50 x 15.38 A16P14AL A16P14 16.75 x 12.00 0.62