Image for Stainless Steel Concept Window-Door Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Concept Window-Door Enclosures

Bulletin Number:

  • CWS
  • Finish:

  • Brushed
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 VDE IP66 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

    Applications:

    For indoor or outdoor applications that require corrosion protection from chemicals and water. Concept Enclosures feature streamlined styling with an attractive stroked finish and flush quarter-turn latches for secure closure.

    Specifications:

  • Manufactured from Type 304 or Type 316L stainless steel
  • Minimum-width body flange provides maximum body opening
  • External formed 90-degree body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Type 316 stainless steel hidden hinges promote clean aesthetic appearance
  • Corner formed doors are interchangeable and easily removed by pulling clip-style hinge pins
  • Quarter-turn latches furnished with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Furnished hardware kit consists of panel-mounting nuts, panel-grounding hardware and sealing washers for wall-mounting hole
  • Installation instructions
  • Clear polycarbonate window
  • Finish:

    Door and body have smooth #4 brushed finish.

    Accessories:

  • Type 316 Stainless Steel Door Stop Kit
  • Concept Panels
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Handles
  • Lock Inserts
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Catalog numbers ending in 6 are Type 316L stainless steel.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Optional NEMA style steel and stainless steel panels require conversion kit catalog number CCPM4.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. Window Size M x N in. Door Gauge Body Gauge Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Style J in.
    Catalog Number Express Modifications A in. B in. C in. Window Size M x N in. Door Gauge Body Gauge Panel Panel Size D x E in. Mounting G x H in. Latches Qty. Style J in.
    Yes 12 12 6 8.74 x 7.10 16 16 CP1212 10.20 x 10.20 10.50 x 10.50 1 Quarter-turn 6
    Yes 16 12 10 12.74 x 7.10 16 16 CP1612 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8
    Yes 16 12 6 12.74 x 7.10 16 16 CP1612 14.20 x 10.20 14.50 x 10.50 1 Quarter-turn 8
    Yes 20 16 10 16.74 x 11.10 16 16 CP2016 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10
    Yes 20 16 6 16.74 x 11.10 16 16 CP2016 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10
    Yes 20 16 8 16.74 x 11.10 16 16 CP2016 18.20 x 14.20 18.50 x 14.50 1 Quarter-turn 10
    Yes 20 20 10 16.74 x 15.10 16 16 CP2020 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10
    Yes 20 20 12 16.74 x 15.10 14 16 CP2020 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10
    Yes 20 20 6 16.74 x 15.10 16 16 CP2020 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10
    Yes 20 20 8 16.74 x 15.10 16 16 CP2020 18.20 x 18.20 18.50 x 18.50 1 Quarter-turn 10
    Yes 24 20 10 20.74 x 15.10 16 16 CP2420 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12
    Yes 24 20 8 20.74 x 15.10 16 16 CP2420 22.20 x 18.20 22.50 x 18.50 1 Quarter-turn 12
    Yes 24 24 10 20.74 x 17.68 14 16 CP2424 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5
    Yes 24 24 8 20.74 x 17.68 14 16 CP2424 22.20 x 22.20 22.50 x 22.50 2 Quarter-turn 5
    Yes 30 24 10 26.74 x 17.68 14 16 CP3024 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5
    Yes 30 24 12 26.74 x 17.68 14 16 CP3024 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5
    Yes 30 24 8 26.74 x 17.68 14 16 CP3024 28.20 x 22.20 28.50 x 22.50 2 Quarter-turn 5