Close
- Home>
- Products>
- Stainless Steel Enclosures>
- Two-Door with 3-Point Latches, Type 4X

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616780627",
"Attributes" : { }
}]
Bulletin Number:
Material:

Industry Standards:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Panel | Stainless Steel Type |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|
![]() |
Yes | 62.06 | 48.06 | 12.06 | 56.00 x 44.00 | A60P48G | A60P48 | 304 |
A62H4812SS6LP3PT | Yes | 62.06 | 48.06 | 12.06 | 56.00 x 44.00 | A60P48G | A60P48 | 316L |
![]() |
Yes | 62.06 | 60.06 | 12.06 | 56.00 x 56.00 | A60P60G | A60P60 | 304 |
A62H6012SS6LP3PT | Yes | 62.06 | 60.06 | 12.06 | 56.00 x 56.00 | A60P60G | A60P60 | 316L |
![]() |
Yes | 74.06 | 60.06 | 12.06 | 68.00 x 56.00 | A72P60G | A72P60 | 304 |
A74H6012SS6LP3PT | Yes | 74.06 | 60.06 | 12.06 | 68.00 x 56.00 | A72P60G | A72P60 | 316L |
![]() |
Yes | 74.06 | 72.06 | 12.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7212SS6LP3PT | Yes | 74.06 | 72.06 | 12.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |
![]() |
Yes | 62.06 | 48.06 | 18.06 | 56.00 x 44.00 | A60P48G | A60P48 | 304 |
A62H4818SS6LP3PT | Yes | 62.06 | 48.06 | 18.06 | 56.00 x 44.00 | A60P48G | A60P48 | 316L |
![]() |
Yes | 62.06 | 60.06 | 18.06 | 56.00 x 44.00 | A60P60G | A60P60 | 304 |
A62H6018SS6LP3PT | Yes | 62.06 | 60.06 | 18.06 | 56.00 x 44.00 | A60P60G | A60P60 | 316L |
![]() |
Yes | 74.06 | 60.06 | 18.06 | 68.00 x 56.00 | A72P60G | A72P60 | 304 |
A74H6018SS6LP3PT | Yes | 74.06 | 60.06 | 18.06 | 68.00 x 56.00 | A72P60G | A72P60 | 316L |
![]() |
Yes | 74.06 | 72.06 | 18.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7218SS6LP3PT | Yes | 74.06 | 72.06 | 18.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |
![]() |
Yes | 74.06 | 72.06 | 24.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7224SS6LP3PT | Yes | 74.06 | 72.06 | 24.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.
Applications:
These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highly corrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.Specifications:
Finish:
Enclosures are unpainted. Front, sides, top and back have smooth #4 brushed finish. Optional mild steel panels are painted white. Optional conductive panels are available.Accessories:
Notes:
Purchase panels separately.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Panel | Stainless Steel Type |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|
![]() |
Yes | 62.06 | 48.06 | 12.06 | 56.00 x 44.00 | A60P48G | A60P48 | 304 |
A62H4812SS6LP3PT | Yes | 62.06 | 48.06 | 12.06 | 56.00 x 44.00 | A60P48G | A60P48 | 316L |
![]() |
Yes | 62.06 | 60.06 | 12.06 | 56.00 x 56.00 | A60P60G | A60P60 | 304 |
A62H6012SS6LP3PT | Yes | 62.06 | 60.06 | 12.06 | 56.00 x 56.00 | A60P60G | A60P60 | 316L |
![]() |
Yes | 74.06 | 60.06 | 12.06 | 68.00 x 56.00 | A72P60G | A72P60 | 304 |
A74H6012SS6LP3PT | Yes | 74.06 | 60.06 | 12.06 | 68.00 x 56.00 | A72P60G | A72P60 | 316L |
![]() |
Yes | 74.06 | 72.06 | 12.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7212SS6LP3PT | Yes | 74.06 | 72.06 | 12.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |
![]() |
Yes | 62.06 | 48.06 | 18.06 | 56.00 x 44.00 | A60P48G | A60P48 | 304 |
A62H4818SS6LP3PT | Yes | 62.06 | 48.06 | 18.06 | 56.00 x 44.00 | A60P48G | A60P48 | 316L |
![]() |
Yes | 62.06 | 60.06 | 18.06 | 56.00 x 44.00 | A60P60G | A60P60 | 304 |
A62H6018SS6LP3PT | Yes | 62.06 | 60.06 | 18.06 | 56.00 x 44.00 | A60P60G | A60P60 | 316L |
![]() |
Yes | 74.06 | 60.06 | 18.06 | 68.00 x 56.00 | A72P60G | A72P60 | 304 |
A74H6018SS6LP3PT | Yes | 74.06 | 60.06 | 18.06 | 68.00 x 56.00 | A72P60G | A72P60 | 316L |
![]() |
Yes | 74.06 | 72.06 | 18.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7218SS6LP3PT | Yes | 74.06 | 72.06 | 18.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |
![]() |
Yes | 74.06 | 72.06 | 24.06 | 68.00 x 68.00 | A72P72G | A72P72 | 304 |
A74H7224SS6LP3PT | Yes | 74.06 | 72.06 | 24.06 | 68.00 x 68.00 | A72P72G | A72P72 | 316L |
Connect With Us