Image for Continuous-Hinge with Clamps, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous-Hinge with Clamps, Type 4X

Bulletin Number:

  • A51S
  • Industry Standards:

    UL 50, 50E Listed; Type 3R, 4, 4X, 12; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27567 UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

    Applications:

    Used in either indoor or outdoor applications, these enclosures combine a rugged continuous hinge, seamless foam-in-place gasket and stainless steel screw-down clamps for a reliable seal that protects components from corrosive environments.

    Specifications:

  • 16 and 14 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Pull stainless steel continuous hinge pin to remove door
  • Weldnuts provided for mounting optional panels and terminal block kits
  • Bonding provision on door and body
  • Finish:

    Cover and sides of body have smooth #4 brushed finish.

    Accessories:

  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A6044CHNFSS and A6044CHNFSS6 UL 508A Listed. The remaining catalog numbers are UL 50 Listed.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. N in. Conductive Panel V in. T in. Overall L x W in. Steel Panel Mounting G x H in. Y in. Cover Gauge Body Gauge Stainless Steel Type
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. N in. Conductive Panel V in. T in. Overall L x W in. Steel Panel Mounting G x H in. Y in. Cover Gauge Body Gauge Stainless Steel Type
    6 4 4 3.50 4.88 x 2.88 3.62 2.38 A6P4G 0.31 3.00 7.50 x 4.94 A6P4 6.75 x 2.00 0.56 16 16 316L
    6 4 4 3.50 4.88 x 2.88 3.62 2.38 A6P4G 0.31 3.00 7.50 x 4.94 A6P4 6.75 x 2.00 0.56 16 16 304
    6 6 4 3.50 4.88 x 4.88 3.62 2.38 A6P6G 0.31 5.00 7.50 x 6.94 A6P6 6.75 x 4.00 0.56 16 16 316L
    6 6 4 3.50 4.88 x 4.88 3.62 2.38 A6P6G 0.31 5.00 7.50 x 6.94 A6P6 6.75 x 4.00 0.56 16 16 304
    8 6 4 3.50 6.75 x 4.88 3.62 1.38 A8P6G 0.25 5.00 9.50 x 6.94 A8P6 8.75 x 4.00 0.62 16 14 304
    10 8 4 3.50 8.75 x 6.88 3.62 1.38 A10P8G 0.25 7.00 11.50 x 8.94 A10P8 10.75 x 6.00 0.62 16 14 304
    12 10 6 5.50 10.75 x 8.88 5.62 2.38 A12P10G 0.25 9.00 13.50 x 10.94 A12P10 12.75 x 8.00 0.62 16 14 304
    12 12 6 5.50 10.75 x 10.88 5.62 2.38 A12P12G 0.25 11.00 13.50 x 12.94 A12P12 12.75 x 10.00 0.62 16 14 304
    14 12 6 5.50 12.75 x 10.88 5.62 2.38 A14P12G 0.25 11.00 15.50 x 12.94 A14P12 14.75 x 10.00 0.62 16 14 304
    16 14 6 5.50 14.75 x 12.88 5.62 2.38 A16P14G 0.25 13.00 17.50 x 14.94 A16P14 16.75 x 12.00 0.62 16 14 304
    8 6 4 3.50 6.75 x 4.88 3.62 1.38 A8P6G 0.25 5.00 9.50 x 6.94 A8P6 8.75 x 4.00 0.62 16 14 316L
    10 8 4 3.50 8.75 x 6.88 3.62 1.38 A10P8G 0.25 7.00 11.50 x 8.94 A10P8 10.75 x 6.00 0.62 16 14 316L
    12 10 6 5.50 10.75 x 8.88 5.62 2.38 A12P10G 0.25 9.00 13.50 x 10.94 A12P10 12.75 x 8.00 0.62 16 14 316L
    12 12 6 5.50 10.75 x 10.88 5.62 2.38 A12P12G 0.25 11.00 13.50 x 12.94 A12P12 12.75 x 10.00 0.62 16 14 316L
    14 12 6 5.50 12.75 x 10.88 5.62 2.38 A14P12G 0.25 11.00 15.50 x 12.94 A14P12 14.75 x 10.00 0.62 16 14 316L
    16 14 6 5.50 14.75 x 12.88 5.62 2.38 A16P14G 0.25 13.00 17.50 x 14.94 A16P14 16.75 x 12.00 0.62 16 14 316L