Image for Continuous Hinge with 3-Point Latch, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with 3-Point Latch, Type 4X

Bulletin Number:

  • A4SW3
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.</p>

    Applications:

    These enclosures feature Hoffman's exclusive PowerGlide Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.

    Specifications:

  • 14 gauge Type 304 or 316L stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Rolled lip around three sides of door
  • Internal 3-point latch and Type 316L stainless steel padlocking PowerGlide Handle
  • Remove door by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Exterior hardware on Type 316L stainless steel enclosures matches enclosure material
  • Bonding provision on door; grounding stud on body
  • Finish:

    Door, sides, top and bottom have smooth #4 brushed finish. Handle is electropolished.

    Accessories:

  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • H2Omit Vent Drains, Type 4X
  • H2Omit Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels are available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Stainless Steel Type Data Pocket Stainless Steel Panel
    Catalog Number Express Modifications A in. B in. C in. F in. Panel Size D x E in. Conductive Panel Steel Panel Stainless Steel Type Data Pocket Stainless Steel Panel
    Yes 24 20 6 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    Yes 24 20 6 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    Yes 24 20 8 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    Yes 24 20 8 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    Yes 24 24 8 3.00 21.00 x 21.00 A24P24G A24P24 304 Small A24P24SS6
    Yes 24 24 8 3.00 21.00 x 21.00 A24P24G A24P24 316L Small A24P24SS6
    Yes 30 24 8 3.00 27.00 x 21.00 A30P24G A30P24 304 Large A30P24SS6
    Yes 30 24 8 3.00 27.00 x 21.00 A30P24G A30P24 316L Large A30P24SS6
    Yes 30 30 8 3.00 27.00 x 27.00 A30P30G A30P30 304 Large A30P30SS6
    Yes 30 30 8 3.00 27.00 x 27.00 A30P30G A30P30 316L Large A30P30SS6
    Yes 36 24 8 3.00 33.00 x 21.00 A36P24G A36P24 304 Large A36P24SS6
    Yes 36 24 8 3.00 33.00 x 21.00 A36P24G A36P24 316L Large A36P24SS6
    Yes 36 30 8 3.00 33.00 x 27.00 A36P30G A36P30 304 Large A36P30SS6
    Yes 36 30 8 3.00 33.00 x 27.00 A36P30G A36P30 316L Large A36P30SS6
    Yes 48 36 8 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    Yes 48 36 8 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    Yes 24 20 10 3.00 21.00 x 17.00 A24P20G A24P20 304 Small A24P20SS6
    Yes 24 20 10 3.00 21.00 x 17.00 A24P20G A24P20 316L Small A24P20SS6
    Yes 36 30 10 3.00 33.00 x 27.00 A36P30G A36P30 304 Large A36P30SS6
    Yes 36 30 10 3.00 33.00 x 27.00 A36P30G A36P30 316L Large A36P30SS6
    Yes 42 30 10 3.00 39.00 x 27.00 A42P30G A42P30 304 Large A42P30SS6
    Yes 48 36 10 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    Yes 48 36 10 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    Yes 24 24 12 3.00 21.00 x 21.00 A24P24G A24P24 304 Small A24P24SS6
    Yes 24 24 12 3.00 21.00 x 21.00 A24P24G A24P24 316L Small A24P24SS6
    Yes 30 24 12 3.00 27.00 x 21.00 A30P24G A30P24 304 Large A30P24SS6
    Yes 30 24 12 3.00 27.00 x 21.00 A30P24G A30P24 316L Large A30P24SS6
    Yes 36 30 12 3.00 33.00 X 27.00 A36P30G A36P30 304 Large A36P30SS6
    Yes 36 30 12 3.00 33.00 X 27.00 A36P30G A36P30 316L Large A36P30SS6
    Yes 36 36 12 3.00 33.00 x 33.00 A36P36G A36P36 304 Large A36P36SS6
    Yes 36 36 12 3.00 33.00 x 33.00 A36P36G A36P36 316L Large A36P36SS6
    Yes 42 36 12 3.00 39.00 x 33.00 A42P36G A42P36 304 Large A42P36SS6
    Yes 48 36 12 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    Yes 48 36 12 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    Yes 60 36 12 3.00 57.00 x 33.00 A60P36G A60P36 304 Large A60P36SS6
    Yes 60 36 12 3.00 57.00 x 33.00 A60P36G A60P36 316L Large A60P36SS6
    Yes 48 36 16 3.00 45.00 x 33.00 A48P36G A48P36 304 Large A48P36SS6
    Yes 48 36 16 3.00 45.00 x 33.00 A48P36G A48P36 316L Large A48P36SS6
    Yes 60 36 16 3.00 57.00 x 33.00 A60P36G A60P36 304 Large A60P36SS6
    Yes 60 36 16 3.00 57.00 x 33.00 A60P36G A60P36 316L Large A60P36SS6