Close
- Home>
- Products>
- Hazardous Locations>
- Hazardous Location Hole Seals

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616894669",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
IECEx and ATEX Approvals Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies ATEX Directive 94/9/EC ATEX Ex e IIC Gb Ex tb IIIC Db IP 66 Sira 14ATEX3233U IECEx Ex e IIC Gb Ex tb IIIC Db IP 66 IECEx SIR 14.0073U
Select an Item.
Close

Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|
Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|---|---|---|
EXAS050SS6 | 1/2-in. Conduit or M20 | .787 - .885 | 1.36 |
EXAS075SS6 | 1/2-in. Conduit or M25 | .984 - 1.082 | 1.71 |
EXAS100SS6 | 1-in. Conduit or M32 | 1.259 - 1.358 | 1.89 |
EXAS125SS6 | 1-1/4-in. Conduit or M40 | 1.574 - 1.673 | 2.33 |
EXAS150SS6 | 1-1/2-in. Conduit or M50 | 1.968 - 2.066 | 2.64 |
EXAS200SS6 | 2-in. Conduit or M63 | 2.480 - 2.578 | 3.14 |
EXAS250SS6 | 2-1/2in. Conduit or M75 | 2.952 - 3.051 | 3.64 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal.
Applications:
Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal. Designed to seal extra pushbutton holes, conduit openings and knockout openings, these self-centering hole seals are easy to install.Features:
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|
Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|---|---|---|
EXAS050SS6 | 1/2-in. Conduit or M20 | .787 - .885 | 1.36 |
EXAS075SS6 | 1/2-in. Conduit or M25 | .984 - 1.082 | 1.71 |
EXAS100SS6 | 1-in. Conduit or M32 | 1.259 - 1.358 | 1.89 |
EXAS125SS6 | 1-1/4-in. Conduit or M40 | 1.574 - 1.673 | 2.33 |
EXAS150SS6 | 1-1/2-in. Conduit or M50 | 1.968 - 2.066 | 2.64 |
EXAS200SS6 | 2-in. Conduit or M63 | 2.480 - 2.578 | 3.14 |
EXAS250SS6 | 2-1/2in. Conduit or M75 | 2.952 - 3.051 | 3.64 |
Connect With Us