Close
- Home>
- Products>
- Hazardous Locations>
- Hazardous Location Heaters

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616888168",
"Attributes" : { }
}]

Industry Standards:
ATEX, IECEx II2G Ex d IIC T3 / II2 D Ex Td A21 IP65 T200 C NEC CSA us Class I, Div 1 Groups A, B, C, D / Class II Div 1 Groups E, F, G
Select an Item.
Close

Catalog Number | Description | Voltage | Nominal Watts | Height (in.) | Width in. | Depth (in.) | Weight (lb.) | Nominal Current |
---|
Catalog Number | Description | Voltage | Nominal Watts | Height (in.) | Width in. | Depth (in.) | Weight (lb.) | Nominal Current |
---|---|---|---|---|---|---|---|---|
DAHHL501AC | Hazardous Location Heater, 50W | 110-265 VAC or VDC | 50 | 3.5 | 1.60 | 1.20 | 1.10 | - |
DAHHL801AC | Hazardous Location Heater, 80W | 110-265 VAC or VDC | 80 | 3.5 | 1.60 | 1.20 | 1.10 | - |
DAHHL200AC | Hazardous Location Heater, 200W | 110-265 VAC or VDC | 200 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL300AC | Hazardous Location Heater, 300W | 110-265 VAC or VDC | 300 | 12.8 | 9.00 | 2.40 | 12.50 | - |
DAHHL4001A | Hazardous Location Heater, 400W | 110-132 VAC or VDC | 400 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL4002A | Hazardous Location Heater, 400W | 207-253 VAC or VDC | 400 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL6001A | Hazardous Location Heater, 600W | 108-132 VAC or VDC | 600 | 12.8 | 9.00 | 2.40 | 12.50 | - |
DAHHL6002A | Hazardous Location Heater, 600W | 207-253 VAC or VDC | 600 | 12.8 | 9.00 | 2.40 | 12.50 | - |
HLTSTAT10C | Hazardous Location Heater Thermostat 10C Set Point | 0-275 VAC or VDC | - | 1.1 | .90 | 4.30 | .50 | 10A |
HLTSTAT20C | Hazardous Location Heater Thermostat 20C Set Point | 0-275 VAC or VDC | - | 1.1 | .90 | 4.30 | .50 | 10A |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.
Notes:
Reference the Spec Sheet in the Downloads tab for complete product specifications.Applications:
Designed for use in hazardous locations where electronic components require protection from cold freezing temperatures, condensation and corrosion.Specifications:
Downloads
( 1 - 11 of 11 )
Documents
Catalog Number | Description | Voltage | Nominal Watts | Height (in.) | Width in. | Depth (in.) | Weight (lb.) | Nominal Current |
---|
Catalog Number | Description | Voltage | Nominal Watts | Height (in.) | Width in. | Depth (in.) | Weight (lb.) | Nominal Current |
---|---|---|---|---|---|---|---|---|
DAHHL501AC | Hazardous Location Heater, 50W | 110-265 VAC or VDC | 50 | 3.5 | 1.60 | 1.20 | 1.10 | - |
DAHHL801AC | Hazardous Location Heater, 80W | 110-265 VAC or VDC | 80 | 3.5 | 1.60 | 1.20 | 1.10 | - |
DAHHL200AC | Hazardous Location Heater, 200W | 110-265 VAC or VDC | 200 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL300AC | Hazardous Location Heater, 300W | 110-265 VAC or VDC | 300 | 12.8 | 9.00 | 2.40 | 12.50 | - |
DAHHL4001A | Hazardous Location Heater, 400W | 110-132 VAC or VDC | 400 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL4002A | Hazardous Location Heater, 400W | 207-253 VAC or VDC | 400 | 8.9 | 9.00 | 2.40 | 8.70 | - |
DAHHL6001A | Hazardous Location Heater, 600W | 108-132 VAC or VDC | 600 | 12.8 | 9.00 | 2.40 | 12.50 | - |
DAHHL6002A | Hazardous Location Heater, 600W | 207-253 VAC or VDC | 600 | 12.8 | 9.00 | 2.40 | 12.50 | - |
HLTSTAT10C | Hazardous Location Heater Thermostat 10C Set Point | 0-275 VAC or VDC | - | 1.1 | .90 | 4.30 | .50 | 10A |
HLTSTAT20C | Hazardous Location Heater Thermostat 20C Set Point | 0-275 VAC or VDC | - | 1.1 | .90 | 4.30 | .50 | 10A |
Connect With Us