Image for SX9 Series Screw Cover Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SX9 Series Screw Cover Enclosure

Bulletin Number:

  • HL5U
  • Finish:

  • RAL 7031 electrostatic polyester paint
  • Industry Standards:

  • UL 1203 listed; File No. E468486
  • cUL File No. E468486
  • Class I, Group C, D
  • Class II, Group E, F, G
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D&reg;.</p>

    Application:

    SX9 Series Junction Boxes are UL certified. They have a screw cover and are used either as junction boxes with/without terminals or for installation of electrical equipment such as fuses, relays, disconnectors, remote control switches, transformers, ballast, etc. Body and cover can be drilled and threaded according to customers’ specification.

    Specifications:

  • Body and cover constructed of low copper content aluminum alloy
  • Internal/external stainless steel earth screws
  • Mounting panel and mounting screws included
  • Gasket between body and cover
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. E in. G in. Panel Size in. X in. Y in. Z in. Panel Dimensions in.
    Catalog Number A in. B in. C in. E in. G in. Panel Size in. X in. Y in. Z in. Panel Dimensions in.
    6.93 6.93 7.09 5.67 7.87 5.12 x 5.12 6.30 6.30 3.94 5.12 x 5.12
    9.68 8.74 7.87 10.00 8.23 7.09 x 5.91 8.11 8.11 4.13 7.09 x 5.91
    11.81 10.63 9.45 11.54 10.67 9.25 x 8.66 10.75 9.57 4.53 9.25 x 8.66