Image for Zonex ATEX- and IECEX-Certified, Type 4X, Hinged Cover, Metric Size, US SPECIFIC                                                 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Zonex ATEX- and IECEX-Certified, Type 4X, Hinged Cover, Metric Size, US SPECIFIC

Bulletin Number:

  • HL
  • Industry Standards:

    ATEX Directive 2014/34/EU ATEX Sira 09ATEX3224U 2813 Ex II 2 G D Ex eb Gb Ex tb IIIC Db IP 66 EN60079-0 EN60079-7 EN60079-31 IECEx IECEx SIR 09.0099U Ex eb IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0 IEC 60079-7 IEC 60079-31 Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman&rsquo;s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.</p>

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Features:

  • 10-mm brass internal/external bonding provision
  • Type 316 stainless steel quarter-turn latch with slotted insert
  • Large 3-mm-thick, flat gasketed gland plate(s)
  • Continuous seal gasket on door and gland plate(s)
  • Hardware for panel and bonding provisions included
  • Operating temperature range: -40 C to +70 C standard polyurethane gasket
  • Specifications:

  • Fabricated from Type 316 stainless steel
  • 3-mm thick individual welded-on top and bottom wall-mounting brackets
  • Increased safety: Ex e. IECEx e certified
  • Finish:

    #4 brushed finish

    Accessories:

  • Panels
  • Security inserts and handles
  • Gland Plates
  • Stopping plugs
  • Vent/drains
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Notes:

  • Intrinsically safe terminal blocks can be installed in populated non-standard enclosures.
  • IECEx populated enclosures require IECEx-certified components specifically listed in Certification (See IECEx SIR 09.0100 for more detail).
  • Modifications and Customizations:

  • Hoffman excels at modifying and customizing products to your specifications. Hoffman offers a Zonex -specific modification program with ATEX certification. Contact your local Hoffman sales office or distributor for complete information.
  • Material changes: Type 304 stainless steel, painted mild steel or aluminum.
  • Gasket changes: High-temperature silicone gasket.
  • Side-mount brackets available
  • Holes and cutouts
  • Paint
  • DIN rails
  • Ground bars
  • Terminal block installation and marking
  • Tagging
  • Accessory installations: drain/breathers and stopping plugs
  •  
    Catalog Number A in. B in. C in. F in. J in. Q in. P in. No. of latches Optional Panel
    Catalog Number A in. B in. C in. F in. J in. Q in. P in. No. of latches Optional Panel
    12 12 6 1.25 6.00 3.75 9.50 1 CP1212G
    12 12 8 - 6.00 5.75 9.50 1 CP1212G
    16 12 6 3.00 8.00 3.75 9.50 1 CP1612G
    16 12 8 3.00 8.00 5.75 9.50 1 CP1612G
    16 16 6 3.00 8.00 3.75 13.50 1 CP1616G
    16 16 8 3.00 8.00 5.75 13.50 1 CP1616G
    20 16 6 3.00 10.00 3.75 13.50 1 CP2016G
    20 16 8 3.00 10.00 5.75 13.50 1 CP2016G
    20 20 8 3.00 10.00 5.75 17.50 1 CP2020G
    24 20 8 3.00 12.00 5.75 17.50 1 CP2420G
    24 24 8 3.00 5.00 5.75 21.50 2 CP2424G
    24 24 12 3.00 5.00 7.00 21.50 2 CP2424G
    30 20 8 3.00 5.00 5.75 17.50 2 CP3020G
    30 24 8 3.00 5.00 5.75 21.50 2 CP3024G
    30 30 12 3.00 5.00 7.00 21.50 2 CP3030G
    36 24 8 3.00 5.00 5.75 21.50 2 CP3624G