Image for Hazardous Location LED Lights, Strip from nVent | Hoffman
+ / - Hover over image to Zoom

Hazardous Location LED Lights, Strip

Bulletin Number:

  • HLY
  • Industry Standards:

    UL 844 Listed; File No. E492323 cUL Listed per CSA C22.2 No. 137; File No. E492323 Class I, Division 2 Groups A, B, C, D, T4*; Class II , Division 2, Groups F, and G, T6; Class III ; Class I, Zone 2, Group IIC ; Zone 22 IEC 60529, IP66/67 *T3C for simultaneous exposure rating, Class I Div. 2 & Class II , Div. 2
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are are easy to install in an enclosure.

    Applications:

    Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are are easy to install in an enclosure.

    Features:

  • Direct transfer of heat from PCB to the casing to maximize lifetime and reliability
  • Operating temperature of -40 F (-40 C) to 140 F (60 C)
  • Easy installation with included mechanical assembly kit while maintaining enclosure rating up to UL Type 4X
  • Includes 3-ft connect cable with flying leads
  • Maximum lighting for control panels with 578 to 2,351 lumens and 5,000K color temperature
  • L inear drive circuit with no flicker or high frequency electronic noise
  • Easy field angle adjustment with mounting bracket
  • Wide beam optics with 100 degree angle of illumination
  • Available in 12, 24, 36, and 48-inch lengths
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description VDC Amps Power W Lumens
    Catalog Number A in. B in. C in. Description VDC Amps Power W Lumens
    15.46 2.20 2.78 LED Light, 12-in. 22-28 .4 11 578
    26.46 2.20 2.78 LED Light, 24-in. 22-28 .75 21 1172
    37.46 2.20 2.78 LED Light, 36-in. 22-28 1.1 32 1758
    48.46 2.20 2.78 LED Light, 48-in. 22-28 1.5 42 2351