Image for Net Series Communication and Server Cabinet from nVent | Hoffman
+ / - Hover over image to Zoom

Net Series Communication and Server Cabinet

Bulletin Number:

  • DC
  • Material:

  • Steel
  • Industry Standards:

    UL 2416 Listed (perforated, split perforated and louvered door models only) EIA 310-D IEC 60529, IP20 Perforated door material meets equipment manufacturer ventilation requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Net Series Cabinets are an economical solution for contractors, small computer rooms, schools or smaller networks that require a general-purpose cabinet to house servers and communication equipment. Multiple sizes, adjustable rack angles and accessories give Net Series Cabinets wide application flexibility.

    Features:

  • Includes two sets of adjustable L-shaped rack angles for convenient equipment mounting
  • Rack angles on communication cabinets have tapped 10-32 holes per EIA standards; Order 10-32 fasteners separately
  • Rack angles on server cabinets have square holes per EIA standards. Order fasteners and cage nuts separately
  • Rack angle settings on all 700- and 800-mm wide cabinets can accommodate either 19- or 23-in. rack spacing
  • In 600-mm wide cabinets, equipment mounted on 19-in. rack angles is centered
  • In 700- and 800-mm wide cabinets, 19-in. rack angles can be set to center equipment or to mount equipment next to the left or the right side for improved cable management
  • Rack angles infinitely positionable within the cabinet for easy adjustment to desired position
  • All doors are field removable and reversible with left or right hinging for installation flexibility
  • Communication cabinet has fully perforated or window front and louvered rear doors for equipment ventilation
  • Server cabinet has fully perforated front and split rear perforated doors for easy access to servers
  • Doors have key-locking handles that provide security with convenient access for authorized personnel
  • Removable side panels with quarter-turn key-locking latch are inset for flush appearance
  • Two cable entry ports with caps and grommets on cabinet top for wiring ease
  • Fan-ready top with integral finger guard. Order up to two 6-in. fans separately
  • Caster- and leveler-ready open base design. Order casters and levelers separately
  • Specifications:

  • Some models available with or without sides
  • Welded multi-formed steel frame. The top and columns are 16 gauge; base is 14 gauge
  • Multi-formed rigid doors are 14 gauge steel
  • Window made of 1/8-in. smoke-tinted acrylic
  • Formed solid sides are 14 gauge steel
  • Rack angles are 12 gauge steel
  • Ground studs provided on doors and covers
  • Finish:

    Pretreated steel coated with RAL 9005 black textured low-gloss polyester powder paint. Other finishes available—contact Hoffman Customer Service.

    Load Ratings:

    1000 lb. (454 kg) per UL 2416 with load evenly distributed in enclosure

    Notes:

    UL 1863 requires that the cabinet be tested with a load four times the rating. The cabinet was tested to 4000 lb. (1814 kg) without failure to meet the 1000 lb. (454 kg) rating. ContactHoffman if other loading specifications are required.

    Accessories:

  • Net Series Rack Angles
  • Net Series Caster Kit
  • Net Series Leveler Kit
  • Net Series Joining Kit
  • Net Series Tool-less (Snap-in) Blanking Panels for 19-in. Racks
  • Net Series Vertical Tie-Down Cable Manager
  • Net Series Tool-less Shelf
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units Description M in. N in. Rack Angle Holes Additional Rack Angles
    Catalog Number A in. B in. C in. Rack Units Description M in. N in. Rack Angle Holes Additional Rack Angles
    49 23.62 33.99 23 Communication Cabinet 42.00 14.71 Tapped 10-32 NRAT126
    84 27.56 41.86 43 Communication Cabinet 77.00 18.65 Tapped 10-32 NRAT217
    84 27.56 33.99 43 Communication Cabinet 77.00 18.65 Tapped 10-32 NRAT217
    84 27.56 33.98 43 Communication Cabinet<br>No Sides 77.00 18.65 Tapped 10-32 NRAT217
    84 27.56 37.93 43 Communication Cabinet 77.00 18.65 Tapped 10-32 NRAT217
    84 31.5 41.86 43 Communication Cabinet 77.00 22.58 Tapped 10-32 NRAT218
    84 31.5 33.99 43 Communication Cabinet 77.00 22.58 Tapped 10-32 NRAT218
    84 31.5 37.93 43 Communication Cabinet 77.00 22.58 Tapped 10-32 NRAT218
    84 23.62 33.99 43 Communication Cabinet, Window Door 77.00 14.71 Tapped 10-32 NRAT216
    84 23.62 33.98 43 Communication Cabinet, Window Door<br>No Sides 77.00 14.71 Tapped 10-32 NRAT216
    82.68 27.56 31.5 43 Communication Cabinet, Window Door 77.00 18.65 Tapped 10-32 NRAT217
    84 27.56 33.98 43 Communication Cabinet, Window Door<br>No Sides 77.00 18.65 Tapped 10-32 NRAT217
    82.68 31.5 31.5 43 Communication Cabinet, Window Door 77.00 22.58 Tapped 10-32 NRAT218
    49 23.62 41.86 23 Server Cabinet 42.00 14.71 Square NRAS126
    84 23.62 41.86 43 Server Cabinet 77.00 14.71 Square NRAS216
    84 23.62 41.85 43 Server Cabinet<br>No Sides 77.00 14.71 Square NRAS216
    84 23.62 45.8 43 Server Cabinet 77.00 14.71 Square NRAS216
    84 23.62 49.74 43 Server Cabinet 77.00 14.71 Square NRAS216
    84 23.62 37.93 43 Server Cabinet 77.00 14.71 Square NRAS216
    84 23.62 37.91 43 Server Cabinet<br>No Sides 77.00 14.71 Square NRAS216
    84 27.56 45.8 43 Server Cabinet 77.00 18.65 Square NRAS217
    84 31.5 45.8 43 Server Cabinet 77.00 22.58 Square NRAS218