Image for Two-Door with Floor Stands Disconnect Enclosure, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Two-Door with Floor Stands Disconnect Enclosure, Type 12

Bulletin Number:

  • A21
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

    Notes:

  • Purchase panels separately.
  • All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCLPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism (see footnote below) • General Electric Type TDA devices (see footnote below) • Schneider Square D Class 9422 devices (see footnote below)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods.
  • Applications:

    A disconnect can be installed on the centerpost or right side of this enclosure. Floor stands provide additional height and access for cleaning under the enclosure.

    Specifications:

  • .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Heavy-duty lifting eyes anchor into reinforced top
  • Data pocket is high impact thermoplastic
  • 15-in. floor stands are welded to enclosure
  • Provisions for mounting lights
  • Oil-resistant door gasket
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Master door is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Mechanical interlock operated by master door prevents slave door from being opened first. Doors can be closed in any order.
  • Includes door hardware
  • Finish:

    Two finishes are available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 outside and white, polyester powder paint inside. Optional panels have white or conductive finish.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • InterSafe™ Data Interface Ports, Type 4/4X/12
  • Operator Adapters for Universal Cutouts
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Stiffener Position S in. Interior Finish
    Catalog Number A in. B in. C in. Panel Conductive Panel Panel Size D x E in. Stiffener Position S in. Interior Finish
    60.13 48.5 12.12 A60P48 A60P48G 56.00 x 44.00 None -
    60.12 48.5 12.12 A60P48 A60P48G 56.00 x 44.00 None -
    60.13 60.5 12.12 A60P60 A60P60G 56.00 x 56.00 21.00 -
    60.12 60.5 12.12 A60P60 A60P60G 56.00 x 56.00 21.00 -
    60.13 49.75 12.12 A60P48 A60P48G 56.00 x 44.00 None White
    60.12 49.75 12.12 A60P48 A60P48G 56.00 x 44.00 None Gray
    60.13 49.75 18.12 A60P48 A60P48G 56.00 x 44.00 None White
    60.12 49.75 18.12 A60P48 A60P48G 56.00 x 44.00 None Gray
    60.12 49.75 24.12 A60P48 A60P48G 56.00 x 44.00 None White
    60.12 49.75 24.12 A60P48 A60P48G 56.00 x 44.00 None Gray
    60.13 61.75 12.12 A60P60 A60P60G 56.00 x 56.00 21.00 White
    60.12 61.75 12.12 A60P60 A60P60G 56.00 x 56.00 21.00 Gray
    60.13 61.75 18.12 A60P60 A60P60G 56.00 x 56.00 21.00 White
    60.12 61.75 18.12 A60P60 A60P60G 56.00 x 56.00 21.00 Gray
    60.12 61.75 24.12 A60P60 A60P60G 56.00 x 56.00 21.00 White
    60.12 61.75 24.12 A60P60 A60P60G 56.00 x 56.00 21.00 Gray
    72.13 72.5 12.12 A72P72 A72P72G 68.00 x 68.00 24.00 -
    72.12 72.5 12.12 A72P72 A72P72G 68.00 x 68.00 24.00 -
    72.13 72.5 18.12 A72P72 A72P72G 68.00 x 68.00 24.00 -
    72.12 72.5 18.12 A72P72 A72P72G 68.00 x 68.00 24.00 -
    72.13 61.75 12.12 A72P60 A72P60G 68.00 x 56.00 21.00 White
    72.12 61.75 12.12 A72P60 A72P60G 68.00 x 56.00 21.00 Gray
    72.13 61.75 18.12 A72P60 A72P60G 68.00 x 56.00 21.00 White
    72.12 61.75 18.12 A72P60 A72P60G 68.00 x 56.00 21.00 Gray
    72.13 73.75 12.12 A72P72 A72P72G 68.00 x 68.00 24.00 White
    72.12 73.75 12.12 A72P72 A72P72G 68.00 x 68.00 24.00 Gray
    72.13 73.75 18.12 A72P72 A72P72G 68.00 x 68.00 24.00 White
    72.12 73.75 18.12 A72P72 A72P72G 68.00 x 68.00 24.00 Gray
    72.13 73.75 24.12 A72P72 A72P72G 68.00 x 68.00 24.00 White
    72.12 73.75 24.12 A72P72 A72P72G 68.00 x 68.00 24.00 Gray