Image for Sequestr External Disconnect Package, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sequestr External Disconnect Package, Type 12

Bulletin Number:

  • A28X2
  • A28XM
  • A28X1
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Applications:

    The Sequestr External Disconnect Enclosure Package helps mitigate arc flash occurrences when working on interior components by isolating incoming power from the main enclosure. Shipped as one unit for new installations, the disconnect switch and fuse block/circuit breaker are mounted in the external enclosure, with terminal connections to bring power to the main enclosure.

    Features:

  • Interlocks doors of main control cabinet when disconnect switch is powered ON
  • Mechanical interlock on main control enclosure activated by master door prevents slave door from being opened first
  • Provision for pass-through power into the main enclosure
  • Preferred disconnect cutout
  • Quarter-turn, screwdriver slot latch on Sequestr Enclosure
  • Rugged PowerGlide Handle with three-point latch on main control enclosure
  • Concealed, easy-to-remove hinges
  • Grounding studs on body
  • Bonding provision on door
  • Conductive back panel included in Sequestr External Disconnect Enclosure
  • Optional back panel for main control cabinet for maximum ordering flexibility
  • Sequestr External Disconnect Enclosure is shipped unattached for easy disconnect installation
  • Specifications:

  • A28X base enclosure
  • A70D external disconnect enclosure
  • External disconnect enclosure .060-in. steel; main control cabinet .121-in. steel
  • Continuously welded and ground seams all around
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchored into reinforced top
  • Removable centerposts for easy back panel installation
  • No disconnect cutout on main control cabinet
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Floor Stand Kit
  • PaneLite Enclosure Lights Overview
  • Optional Terminal Plates:

  • ATBP3060 for 30 and 60 amp switches
  • ATBP100 for 100 amp switches
  • ATBP200 for 200 amp switches
  • Terminal Plates are IP20 rated
  • Notes:

    1) B dimension is large enclosure without External Disconnect Enclosure. 2) B2 dimension is overall size including External Disconnect Enclosure. 3) Purchase panels separately.
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. B in. C in. D in. Description Panel Size in. B2 in. Panel Interior Finish Stiffener Locations in. Number of Large Panels Size of Large Panels in. Large Panel Small Panel Size of Small Panels in. Number of Panels Size of Panels in.
    Catalog Number A in. B in. C in. D in. Description Panel Size in. B2 in. Panel Interior Finish Stiffener Locations in. Number of Large Panels Size of Large Panels in. Large Panel Small Panel Size of Small Panels in. Number of Panels Size of Panels in.
    72.12 28.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 21.75 42.25 A72PM28 Gray - - - - - - - -
    72.12 28.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 21.75 42.25 A72PM28 White - - - - - - - -
    72.12 34.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 27.75 48.25 A72PM34 Gray - - - - - - - -
    72.12 34.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 27.75 48.25 A72PM34 White - - - - - - - -
    72.12 40.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 33.75 54.25 A72PM40 Gray - - - - - - - -
    72.12 40.25 18.12 0 Standard Product: One-Door Enclosure 60.00 x 33.75 54.25 A72PM40 White - - - - - - - -
    84.12 40.25 18.12 6.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A84PM40 Gray - - - - - - - -
    84.12 40.25 18.12 6.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A84PM40 White - - - - - - - -
    90.12 40.25 18.12 9.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A90PM40 Gray - - - - - - - -
    90.12 40.25 18.12 9.00 Standard Product: One-Door Enclosure 78.00 x 33.75 54.25 A90PM40 White - - - - - - - -
    90.12 40.25 20.12 9.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A90PM40 Gray - - - - - - - -
    90.12 40.25 20.12 9.00 Standard Product: One-Door Enclosure 78.00 x 33.75 54.25 A90PM40 White - - - - - - - -
    84.12 40.25 24.12 6.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A84PM40 Gray - - - - - - - -
    84.12 40.25 24.12 6.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A84PM40 White - - - - - - - -
    90.12 40.25 24.12 9.00 Standard Product: One-Door Enclosure 72.00 x 33.75 54.25 A90PM40 Gray - - - - - - - -
    90.12 40.25 24.12 9.00 Standard Product: One-Door Enclosure 78.00 x 33.75 54.25 A90PM40 White - - - - - - - -
    72.12 54.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 48.00 68.50 A72PM54 Gray None - - - - - - -
    72.12 54.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 48.00 68.50 A72PM54 White None - - - - - - -
    72.12 66.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 60.00 80.50 A72PM66 Gray 21.00 - - - - - - -
    72.12 66.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 60.00 80.50 A72PM66 White 21.00 - - - - - - -
    72.12 78.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 72.00 92.50 A72PM78 Gray 24.00 - - - - - - -
    72.12 78.5 18.12 0 Standard Product: Two-Door Enclosures 60.00 x 72.00 92.50 A72PM78 White 24.00 - - - - - - -
    84.12 78.5 18.12 6.00 Standard Product: Two-Door Enclosures 72.00 x 72.00 92.50 A84PM78 Gray 24.00 - - - - - - -
    84.12 78.5 18.12 6.00 Standard Product: Two-Door Enclosures 72.00 x 72.00 92.50 A84PM78 White 24.00 - - - - - - -
    90.12 78.5 18.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 Gray 24.00 - - - - - - -
    90.12 78.5 18.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 White 24.00 - - - - - - -
    90.12 78.5 20.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 Gray 24.00 - - - - - - -
    90.12 78.5 20.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 White 24.00 - - - - - - -
    72.12 78.5 24.12 0 Standard Product: Two-Door Enclosures 60.00 x 72.00 92.50 A72PM78 Gray 24.00 - - - - - - -
    72.12 78.5 24.12 0 Standard Product: Two-Door Enclosures 60.00 x 72.00 92.50 A72PM78 White 24.00 - - - - - - -
    84.12 78.5 24.12 6.00 - 72.00 x 72.00 92.50 A84PM78 Gray 24.00 - - - - - - -
    84.12 78.5 24.12 6.00 Standard Product: Two-Door Enclosures 72.00 x 72.00 92.50 A84PM78 White 24.00 - - - - - - -
    90.12 78.5 24.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 Gray 24.00 - - - - - - -
    90.12 78.5 24.12 9.00 Standard Product: Two-Door Enclosures 78.00 x 72.00 92.50 A90PM78 White 24.00 - - - - - - -
    72.12 100.75 18.12 0 Standard Product: Three-Door Enclosures - 114.75 - Gray - 1 60.00 x 60.00 A72PM66 A72PM34 60.00 x 33.75 - -
    72.12 100.75 18.12 0 Standard Product: Three-Door Enclosures - 114.75 - White - 1 60.00 x 60.00 A72PM66 A72PM34 60.00 x 27.75 - -
    72.12 118.75 18.12 0 Standard Product: Three-Door Enclosures - 132.75 - Gray - 1 60.00 x 72.00 A72PM78 A72PM40 60.00 x 33.75 - -
    72.12 118.75 18.12 0 Standard Product: Three-Door Enclosures - 132.75 - White - 1 60.00 x 72.00 A72PM78 A72PM40 60.00 x 33.75 - -
    84.12 118.75 18.12 6.00 Standard Product: Three-Door Enclosures - 132.75 - Gray - 1 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    84.12 118.75 18.12 6.00 Standard Product: Three-Door Enclosures - 132.75 - White - 1 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    84.12 118.75 24.12 6.00 Standard Product: Three-Door Enclosures - 132.75 - Gray - 1 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    84.12 118.75 24.12 6.00 Standard Product: Three-Door Enclosures - 132.75 - White - 1 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    90.12 118.75 24.12 9.00 Standard Product: Three-Door Enclosures - 132.75 - Gray - 1 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    90.12 118.75 24.12 9.00 Standard Product: Three-Door Enclosures - 132.75 - White - 1 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    84.12 158 18.12 6.00 Standard Product: Four-Door Enclosures - 172.00 - Gray - - - A84PM78 - - 2 72.00 x 72.00
    84.12 158 18.12 6.00 Standard Product: Four-Door Enclosures - 172.00 - White - - - A84PM78 - - 2 72.00 x 72.00
    90.12 158 18.12 9.00 Standard Product: Four-Door Enclosures - 172.00 - Gray - - - A90PM78 - - 2 78.00 x 72.00
    90.12 158 18.12 9.00 Standard Product: Four-Door Enclosures - 172.00 - White - - - A90PM78 - - 2 78.00 x 72.00
    84.12 158 24.12 6.00 Standard Product: Four-Door Enclosures - 172.00 - Gray - - - A84PM78 - - 2 72.00 x 72.00
    84.12 158 24.12 6.00 Standard Product: Four-Door Enclosures - 172.00 - White - - - A84PM78 - - 2 72.00 x 72.00
    90.12 158 24.12 9.00 Standard Product: Four-Door Enclosures - 172.00 - Gray - - - A90PM78 - - 2 78.00 x 72.00
    90.12 158 24.12 9.00 Standard Product: Four-Door Enclosures - 172.00 - White - - - A90PM78 - - 2 78.00 x 72.00
    84.12 197.75 18.12 6.00 Standard Product: Five-Door Enclosures - 211.00 - Gray - 2 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    84.12 197.75 18.12 6.00 - - 211.00 - White - 2 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    90.12 197.75 18.12 9.00 Standard Product: Five-Door Enclosures - 211.00 - Gray - 2 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    90.12 197.75 18.12 9.00 Standard Product: Five-Door Enclosures - 211.00 - White - 2 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    84.12 197.75 24.12 6.00 Standard Product: Five-Door Enclosures - 211.00 - Gray - 2 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    84.12 197.75 24.12 6.00 Standard Product: Five-Door Enclosures - 211.00 - White - 2 72.00 x 72.00 A84PM78 A84PM40 72.00 x 33.75 - -
    90.12 197.75 24.12 9.00 Standard Product: Five-Door Enclosures - 211.00 - Gray - 2 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    90.12 197.75 24.12 9.00 Standard Product: Five-Door Enclosures - 211.00 - White - 2 78.00 x 72.00 A90PM78 A90PM40 78.00 x 33.75 - -
    84.12 236 24.12 6.00 Standard Product: Six-Door Enclosure - 250.00 - Gray - 3 - A84PM78 - - - 72.00 x 72.00
    84.12 236 24.12 6.00 Standard Product: Six-Door Enclosure - 250.00 - White - 3 - A84PM78 - - - 72.00 x 72.00
    90.12 236 24.12 9.00 Standard Product: Six-Door Enclosure - 250.00 - Gray - 3 - A90PM78 - - - 78.00 x 72.00
    90.12 197.75 24.12 9.00 Standard Product: Six-Door Enclosure - 250.00 - White - 3 - A90PM78 - - - 78.00 x 72.00