Image for Preferred Cutout, Disconnect Enclosure, Type 12 from nVent | Hoffman
+ / - Hover over image to Zoom

Preferred Cutout, Disconnect Enclosure, Type 12

Bulletin Number:

  • A25
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File No. 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without the Hoffman-supplied defeater door handle and handle hardware.

    Applications:

    These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers, available with or without the Hoffman-supplied defeater door handle and handle hardware.

    Features:

  • Includes latch pivot post(s) and cover interlock bracket welded to door, cover latch bar for door, and instructions for installing disconnects
  • Model numbers ending with “PL” include handle and handle latching hardware
  • Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Bonding provision on door
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Removable door with continuous hinge
  • Data pocket is high impact thermoplastic
  • Oil-resistant gasket
  • Collar studs for mounting optional panels
  • Holes in body and door for mounting operating handle, operating mechanism, and door closing mechanism
  • Available with or without Hoffman supplied padlocking defeater handle and latching system
  • Finish:

  • Door: ANSI 61 gray inside and outside.
  • Body: White inside with ANSI 61 gray finish outside.
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • PowerGlide Defeater Handle Kit
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Ordering:

  • Note: Some flexible cable operating mechanisms may not work in 8-in. deep enclosures due to interference with cable control hardware on inside of flange. Depending on model, order as follows:
  • PL models: Operating mechanism and disconnect switch or circuit breakers; Operating handle
  • All other models: Operating mechanism and disconnect switch or circuit breakers; Operating handle; PowerGlide™ Defeater Handle Kit —or— Operating mechanism and disconnect switch or circuit breakers; Operating handle; Door hardware
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Panel With or Without Handle Data Pocket Size D x E in.
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Panel With or Without Handle Data Pocket Size D x E in.
    20 21.38 8 17.00 x 17.00 A20P20G A20P20 Without 6.00 x 6.00
    20 21.38 8 17.00 x 17.00 A20P20G A20P20 With 6.00 x 6.00
    24 25.38 10 21.00 x 21.00 A24P24G A24P24 Without 6.00 x 6.00
    24 21.38 8 21.00 x 17.00 A24P20G A24P20 Without 6.00 x 6.00
    24 21.38 8 21.00 x 17.00 A24P20G A24P20 With 6.00 x 6.00
    42 37.38 10 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    24 25.38 8 21.00 x 21.00 A24P24G A24P24 Without 6.00 x 6.00
    42 31.38 12 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    24 25.38 8 21.00 x 21.00 A24P24G A24P24 With 6.00 x 6.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    30 21.38 8 27.00 x 17.00 A30P20G A30P20 Without 6.00 x 6.00
    30 21.38 8 27.00 x 17.00 A30P20G A30P20 With 6.00 x 6.00
    30 25.38 8 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    30 25.38 8 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 25.38 8 33.00 x 21.00 A36P24G A36P24 Without 12.00 x 12.00
    36 25.38 8 33.00 x 21.00 A36P24G A36P24 With 12.00 x 12.00
    36 31.38 8 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 8 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 8 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    30 25.38 12 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    42 31.38 8 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 8 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    42 37.38 8 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 8 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 8 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 8 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 8 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    20 21.38 10 17.00 x 17.00 A20P20G A20P20 Without 6.00 x 6.00
    20 21.38 10 17.00 x 17.00 A20P20G A20P20 With 6.00 x 6.00
    24 21.38 10 21.00 x 17.00 A24P20G A24P20 Without 6.00 x 6.00
    24 21.38 10 21.00 x 17.00 A24P20G A24P20 With 6.00 x 6.00
    24 25.38 10 21.00 x 21.00 A24P24G A24P24 With 6.00 x 6.00
    30 21.38 10 27.00 x 17.00 A30P20G A30P20 Without 6.00 x 6.00
    30 21.38 10 27.00 x 17.00 A30P20G A30P20 With 6.00 x 6.00
    30 25.38 10 27.00 x 21.00 A30P24G A30P24 Without 12.00 x 12.00
    30 25.38 10 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 25.38 10 33.00 x 21.00 A36P24G A36P24 Without 12.00 x 12.00
    36 25.38 10 33.00 x 21.00 A36P24G A36P24 With 12.00 x 12.00
    36 31.38 10 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 10 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 10 39.00 x 27.00 A42P30G A42P30 Without 6.00 x 6.00
    42 31.38 10 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 10 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    48 25.38 10 45.00 x 21.00 A48P24G A48P24 With 12.00 x 12.00
    48 37.38 10 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 10 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 10 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 10 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    30 25.38 12 27.00 x 21.00 A30P24G A30P24 With 12.00 x 12.00
    36 31.38 12 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 12 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 12 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 12 39.00 x 33.00 A42P36G A42P36 Without 12.00 x 12.00
    42 37.38 12 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 12 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 12 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    36 31.38 16 33.00 x 27.00 A36P30G A36P30 Without 12.00 x 12.00
    36 31.38 16 33.00 x 27.00 A36P30G A36P30 With 12.00 x 12.00
    42 31.38 16 39.00 x 27.00 A42P30G A42P30 With 6.00 x 6.00
    42 37.38 16 39.00 x 33.00 A42P36G A42P36 With 12.00 x 12.00
    48 37.38 16 45.00 x 33.00 A48P36G A48P36 Without 12.00 x 12.00
    48 37.38 16 45.00 x 33.00 A48P36G A48P36 With 12.00 x 12.00
    60 37.38 16 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00
    60 37.38 16 57.00 x 33.00 A60P36G A60P36 With 12.00 x 12.00
    60 37.38 12 57.00 x 33.00 A60P36G A60P36 Without 12.00 x 12.00