Image for Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Concept with Quarter-Turn Latches Disconnect Enclosure, Type 4X

Bulletin Number:

  • CWSD
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>For use in disconnect applications that require larger controls and stylized design features, Concept&nbsp;Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures:</p> <ul> <li>Door interlock bracket welded to door</li> <li>Door latching system (2-point or 3-point) installed on door</li> <li>Instructions to locate and install disconnect</li> <li>Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes</li> </ul>

    Application:

    For use in disconnect applications that require larger controls and stylized design features, Concept Disconnect Enclosures feature two additional quarter-turn latches and a door-alignment device for secure closure and security. Furnished with Enclosures: 1. Door interlock bracket welded to door; 2. Door latching system (2-point or 3-point) installed on door; 3. Instructions to locate and install disconnect; 4. Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware, and sealing washers for mounting holes

    Specifications:

  • 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • External-formed 90-degree body flange
  • Integral door alignment device to properly align door and gasket to body flange
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Panel mounting studs fit optional Concept panels and other accessories (purchase panels separately)
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Stainless steel hidden hinges
  • Standard full-access door opening
  • Corner-formed doors are interchangeable and easily removable by pulling captive hinge pins
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Seamless foam-in-place gasket
  • Door latching system (2- or 3-point) installed on door and interlocks with the disconnect handle for added safety
  • Interlock bracket welded to door
  • Unique integrated door handle with tool-to-open feature and padlock option installed on
  • Self-grounding latch system with double seal
  • Bonding provision on door; grounding stud on body
  • Includes hardware kit (consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes) and instructions for installing disconnects
  • Finish:

    Sides and body have smooth #4 brushed finish. Optional mild steel panels are painted white. Handle is die-cast with black textured polyester powder paint.

    Accessories:

  • Blank Adapter Plates, Stainless Steel
  • Compact Cooling Fans
  • Mounting-Bracket Kits
  • Panelite Enclosure Lights Overview
  • Concept Panels
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Enclosure doors have 2 quarter-turn latches and a handle with 2- or 3-point latch.
  • Purchase panels separately. Optional plated Concept panels available. Optional NEMA style and stainless steel panels require conversion kit catalog number CCPM4.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Door Gauge Stainless Steel Type Latches style CONCEPT Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    Catalog Number A in. B in. C in. Door Gauge Stainless Steel Type Latches style CONCEPT Panel Conductive Panel Panel Size D x E in. Mounting G x H in. J in.
    36 32 8 14 304 1 - 2-point CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 6.00
    - - - 14 316 1 - 2-point CP3630 CP3630G 34.20 x 28.20 34.50 x 30.50 6.00
    36 32 10 - 304 - CP4230 CP4230G 40.20 x 28.20 34.50 x 30.50 18
    36 32 10 - 316 - CP4230 CP4230G 40.20 x 28.20 34.50 x 30.50 18
    42 32 10 - 304 - CP4236 CP4236G 40.20 x 34.20 40.50 x 30.50 21
    42 32 10 - 316 - CP4236 CP4236G 40.20 x 34.20 40.50 x 30.50 21
    48 38 10 - 304 - CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24
    48 38 10 - 316 - CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24
    36 32 12 - 304 - CP3630 CP3630G 58.20 x 34.20 34.50 x 30.50 18
    36 32 12 - 316 - CP6036 CP6036G 58.20 x 34.20 34.50 x 30.50 18
    42 32 12 14 304 1 - 3-point CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 21.00
    - - - 14 316 1 - 3-point CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 21.00
    42 38 12 14 304 1 - 3-point CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 21.00
    - - - 14 316 1 - 3-point CP4236 CP4236G 40.20 x 34.20 40.50 x 36.50 21.00
    48 38 12 14 304 1 - 3-point CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24.00
    - - - 14 316 1 - 3-point CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24.00
    60 38 12 14 304 1 - 3-point CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 30.00
    - - - 14 316 1 - 3-point CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 30.00
    42 32 16 - 304 - CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 21
    42 32 16 - 316 - CP4230 CP4230G 40.20 x 28.20 40.50 x 30.50 21
    42 38 16 - 304 - CP4236 CP4236G 40.20 x 34.20 40.50 x 30.50 21
    42 38 16 - 316 - CP4236 CP4236G 40.20 x 34.20 40.50 x 30.50 21
    48 38 16 - 304 - CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24
    48 38 16 - 316 - CP4836 CP4836G 46.20 x 34.20 46.50 x 36.50 24
    60 38 16 - 304 - CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 30
    60 38 16 - 316 - CP6036 CP6036G 58.20 x 34.20 58.50 x 36.50 30