Image for SpectraCool Narrow with Advanced Corrosion Protection Compact from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

SpectraCool Narrow with Advanced Corrosion Protection Compact

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4, 4X optional; File No. SA6453 UR/cUR Recognized on select models for N16 and N21 CE IP 54 Internal Loop IP 34 External Loop EAC Telcordia GR-487 capable (Outdoor) Reference performance data tables for agency approvals applied to each model.
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

SpectraCool Narrow with Advanced Corrosion Protection Compact

Applications:

  • Oil and gas
  • Water treatment facilities
  • Chemical manufacturing
  • Industrial automation
  • Package handling equipment
  • Security and defense systems
  • Features:

  • Two levels of corrosion protecton: - Level 1 - Protective coatings only applied to components on the condenser (exterior facing) side - Level 2 - Protective coatings applied to all air conditioner components
  • Narrow design accommodates 12-in. deep cabinets
  • R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat is located behind the cover of the unit; Air Conditioner models include digital display on ambient side
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis air conditioners enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Active condensate management
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Specifications:

  • Nominal cooling capacity:
  • N16 800 BTU/Hr. (234 W)
  • N21 2000 BTU/Hr. (586 W)
  • Operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • No. 4 brushed 316 stainless steel
  • Other colors and textures available
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB. Visit www.pentairprotect.com/en/hoffman/SpectraCool-Remote-Access-Control-472042 for more information regarding SpectraCool Remote Access Control (RAC).
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  •  
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Level 1 Painted Galvanized - G700 800 235 3.6/3.5 100/115 VAC -40 131 16.51 7.52 6.30 27
    Level 1 Stainless Steel 316 - G102 800 235 3.6/3.5 100/115 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Painted Galvanized - G800 800 235 3.6/3.5 100/115 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Painted with Remote Access Control - G360 800 235 3.6/3.5 100/115 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Stainless Steel 316 - G802 800 235 3.6/3.5 100/115 VAC -40 131 16.51 7.52 6.30 27
    Level 1 Painted Galvanized - G700 800 235 1.5/1.5 220/230 VAC -40 131 16.51 7.52 6.30 27
    Level 1 Stainless Steel 316 - G102 800 235 1.5/1.5 220/230 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Painted Galvanized - G800 800 235 1.5/1.5 220/230 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Painted with Remote Access Control - G360 800 235 1.5/1.5 220/230 VAC -40 131 16.51 7.52 6.30 27
    Level 2 Stainless Steel 316 - G802 800 235 1.5/1.5 220/230 VAC -40 131 16.51 7.52 6.30 27
    Level 1 Painted Galvanized - G700 2000 586 7.0/7.0 115 VAC -40 131 20.92 10.00 9.90 56
    Level 1 Stainless Steel 316 - G102 2000 586 7.0/7.0 115 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Painted Galvanized - G800 2000 586 7.0/7.0 115 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Painted with Remote Access Control - G360 2000 586 7.0/7.0 115 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Stainless Steel 316 - G802 2000 586 7.0/7.0 115 VAC -40 131 20.92 10.00 9.90 56
    Level 1 Painted Galvanized - G700 2000 586 3.5/3.5 230 VAC -40 131 20.92 10.00 9.90 56
    Level 1 Stainless Steel 316 - G102 2000 586 3.5/3.5 230 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Painted Galvanized - G800 2000 586 3.5/3.5 230 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Painted with Remote Access Control - G360 2000 586 3.5/3.5 230 VAC -40 131 20.92 10.00 9.90 56
    Level 2 Stainless Steel 316 - G802 2000 586 3.5/3.5 230 VAC -40 131 20.92 10.00 9.90 56
    Level 1 Painted Galvanized - G700 2000 586 1.9 460 VAC 1PH -40 131 25.17 10.00 9.90 56
    Level 1 Stainless Steel 316 - G102 2000 586 1.9 460 VAC 1PH -40 131 25.17 10.00 9.90 56
    Level 2 Painted Galvanized - G800 2000 586 1.9 460 VAC 1PH -40 131 25.17 10.00 9.90 56
    Level 2 Painted with Remote Access Control - G360 2000 586 1.9 460 VAC 1PH -40 131 25.17 10.00 9.90 56
    Level 2 Stainless Steel 316 - G802 2000 586 1.9 460 VAC 1PH -40 131 25.17 10.00 9.90 56