Image for SpectraCool with Advanced Corrosion Protection from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

SpectraCool with Advanced Corrosion Protection

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE EAC IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Oil and gas
  • Water treatment facilities
  • Chemical manufacturing
  • Features:

  • Two levels of corrosion protecton: - Level 1 - Protective coatings on all exposed copper tubing and solder joints, condenser coil and thermostat. - Level 2 - All protective coatings in Level 1 plus a coated evaporator coil. Foam wrap added over protective coatings on thermostat.
  • Energy-efficient rotary compressor on most models
  • R407c and R134a earth-friendly refrigerants
  • 115, 230 and 400/460 VAC 3-phase power input on most models
  • UL Listed to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and partially recessed mounting options
  • Attractive industrial design with minimal use of visible fasteners
  • Dual condenser-side air movers for performance redundancy on G52 and G57 models
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis and T-Series air conditioners, enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Acrtive condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Specifications:

  • Nominal cooling capacity:
  • G28 4000 & 6000 BTU/Hr. (1172 and 1758 W)
  • G52 8000 & 12000 BTU/Hr. (2344 and 3516 W)
  • G57 20000 BTU/Hr. (5861 W)
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB. Visit www.pentairprotect.com/en/hoffman/SpectraCool-Remote-Access-Control-472042 for more information regarding SpectraCool Remote Access Control (RAC).
  •  
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Max Current (A) Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Max Current (A) Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Level 1 Painted Galvanized - G700 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted Galvanized - G800 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted Galvanized - G800 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 1 Painted Galvanized - G700 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted Galvanized - G800 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 10.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 2757 100 - 120 VAC 11.6 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted Galvanized - G800 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 10.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 10.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted Galvanized - G800 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 10.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted Galvanized - G800 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 10.18 84.00
    Level 1 Painted Galvanized - G700 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 1 Stainless Steel 316 - G102 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted Galvanized - G800 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Stainless Steel 316 - G802 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 1 Painted Galvanized - G700 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 1 Stainless Steel 316 - G102 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted Galvanized - G800 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Stainless Steel 316 - G802 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 1 Painted Galvanized - G700 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 1 Stainless Steel 316 - G102 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Painted Galvanized - G800 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Stainless Steel 316 - G802 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 1 Painted Galvanized - G700 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 1 Stainless Steel 316 - G102 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted Galvanized - G800 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Stainless Steel 316 - G802 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 1 Painted Galvanized - G700 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 1 Stainless Steel 316 - G102 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted Galvanized - G800 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Stainless Steel 316 - G802 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 1 Painted Galvanized - G700 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 1 Stainless Steel 316 - G102 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Painted Galvanized - G800 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Stainless Steel 316 - G802 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 1 Painted Galvanized - G700 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 1 Stainless Steel 316 - G102 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted with Remote Access Control - G360 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted Galvanized - G800 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Stainless Steel 316 - G802 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 1 Painted Galvanized - G700 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 1 Stainless Steel 316 - G102 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted Galvanized - G800 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted with Remote Access Control - G360 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Stainless Steel 316 - G802 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00