Image for SpectraCool Remote Access Control (RAC) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool Remote Access Control (RAC)

Catalog Number:  472042

Bulletin Number:

  • MCLG
  • Application:

    Hoffman’s SpectraCool Remote Access Control (RAC) system is an integrated, parametric controller designed to work seamlessly with our enclosure air conditioner (A/C) units for the purpose of remotely monitoring and managing anywhere from a single A/C unit to an entire network of SpectraCool air conditioners from virtually anywhere in the world with a secure internet connection. Electrical Engineering Maintenance, IT System Managers and others can ensure that their systems are always running at optimal levels using the SpectraCool Remote Access Control System to help increase productivity and improve overall system reliability. Whether you have a single A/C unit 1,000 miles away in a remote location, or have hundreds of units in a local factory, the SpectraCool Remote Access Control System can reduce the number of people needed to monitor and control your enclosure cooling systems to a single individual.

    Specifications:

  • Supports most standard wire and wireless routers
  • Works with most Hoffman Air Conditioners
  • Input voltage range: 9.5V to 95V
  • Operating voltage: 24V
  • Operating temperature: -40 C to 65 C
  • Storage temperature: -40 C to 85 C
  • Supports up to 2 temperature sensors
  • - Sensor temperature range: -50 C to 105 C
  • - Sensor accuracy: ±0.2 C
  • - Sensor input: Analog or NTC
  • Supports up to 10 alarms
  • - Door open alarm
  • - High temperature alarm
  • - Low temperature alarm
  • - Air inlet temperature sensor failure alarm
  • - Air outlet temperature sensor failure alarm
  • - High pressure warning
  • - Low pressure alarm
  • - Frost alarm
  • - Lost communication alarm (LC)
  • - Lost communication alarm (LC1)
  • Interfaces
  • - USB port to interface with PC for system configurations
  • - Ethernet port to interface with local network for remote access
  • - RS485 Bus
  • - Input voltage
  • Supports multiple communication protocols
  • - SNMP, Modbus TCP, EtherNet/IP, and Profinet protocol
  • SpectraCool Remote Access Control (RAC)
    No Items available.

    Add accessories for this item to your project list.

    Item
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280416G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280426G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280446G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280646G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280616G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G280626G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G520816G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G520826G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G520846G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G521246G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G521216G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G521226G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G572026G060 Add Item to Project List add item to project list
    Thmbnail Image SpectraCool Indoor/Outdoor Air Conditioner G572046G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N160116G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N160126G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N210216G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N210226G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N210246G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N280416G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N280426G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N280446G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360616G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360626G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360646G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360816G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360826G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N360846G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N431216G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N431226G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model with Remote Access Control N431246G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S060316G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S060326G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S060516G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S060526G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101016G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101026G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101046G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101516G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101526G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S101546G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162016G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162026G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162046G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162516G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162526G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S162546G060 Add Item to Project List add item to project list
    Thmbnail Image Indoor Model S164046G060 Add Item to Project List add item to project list