Image for T-Series Compact Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

T-Series Compact Outdoor

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC Telcordia GR-487 capable
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Stock models equipped with head pressure control for low-ambient operation, compressor heater, coated condenser coil, malfunction switch, thermostat and heater package
  • Models for 115, 230 and 460 VAC power input
  • UL Listed to save customers time and money with agency approvals (some models UL recognized)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and fully recessed mounting options on many models
  • Compact footprint to minimize real estate and maximize capacity
  • Reliable mechanical thermostat on enclosure side of the unit
  • Dual condenser-side air movers for performance redundancy
  • Painted galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Thermostat
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Enclosure heater
  • R134A earth-friendly refrigerant
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Outdoor Package
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package
  • Notes:

  • * ProAir A/C may be more appropriate. Refer to ProAir A/C Chapter. Consult the Factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  •  
    Catalog Number Description Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.) Fahrenheit Min. Fahrenheit Max. Width (in.) Depth (in.)
    Catalog Number Description Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.) Fahrenheit Min. Fahrenheit Max. Width (in.) Depth (in.)
    Outdoor Model without Heat Pkg. 3.5 27 100 - 120 VAC 800 235 15.75 -40 131 7.50 6.30
    Outdoor Model without Heat Pkg. 1.5 27 200 - 250 VAC 900 264 15.75 -40 125/131 7.50 6.30
    Indoor Model 3.5 27 100 - 120 VAC 800 235 15.75 -40 131 7.50 6.30
    Outdoor Model with Heat Pkg. 3.5 27 100 - 120 VAC 800 235 15.75 -40 131 7.50 6.30
    Outdoor Model/SST/Corrosion/4X 3.5 27 100 - 120 VAC 800 235 15.75 -40 131 7.50 6.30
    Outdoor Model/SST/Corrosion/4X/Heater 3.5 27 100 - 120 VAC 800 235 15.75 -40 131 7.50 6.30
    Indoor Model 1.5 27 200 - 250 VAC 900 264 15.75 -40 125/131 7.50 6.30
    Outdoor Model with Heat Pkg. 1.5 27 200 - 250 VAC 900 264 15.75 -40 125/131 7.50 6.30
    Outdoor Model/SST/Corrosion/4X 1.5 27 200 - 250 VAC 900 264 15.75 -40 125/131 7.50 6.30
    Outdoor Model without Heat Pkg. 3.5 56 200 - 250 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model without Heat Pkg. 7.0 56 100 - 120 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model without Heat Pkg. 1.9 66 400 - 460 VAC 2000 586 24.25 -40 131 10.00 9.90
    Outdoor Model with Heat Pkg. 7.0 56 100 - 120 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model/SST/Corrosion/4X 7.0 56 100 - 120 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model/SST/Corrosion/4X/Heater 7.0 56 100 - 120 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model with Heat Pkg. 3.5 56 200 - 250 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model/SST/Corrosion/4X 3.5 56 200 - 250 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model/SST/Corrosion/4X/Heater 3.5 56 200 - 250 VAC 2000 586 20.0 -40 131 10.00 9.90
    Outdoor Model/SST/Corrosion/4X/Heater 1.9 66 400 - 460 VAC 2000 586 24.25 -40 131 10.00 9.90