Image for SpectraCool Indoor/Outdoor from nVent | Hoffman
+ / - Hover over image to Zoom

SpectraCool Indoor/Outdoor

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE EAC IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Energy-efficient rotary compressor on most models
  • R407c and R134a earth-friendly refrigerants
  • 115, 230 and 400/460 VAC 3-phase power input on most models
  • UL Listed to save customers time and money with agency approvals
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and partially recessed mounting options
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat on enclosure side of the unit; indoor air conditioner models include digital display on ambient side
  • Dual condenser-side air movers for performance redundancy on G52 and G57 models
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis™ and T-Series air conditioners, enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Acrtive condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Up to 2000 Watt (G28, G52) and 3000 Watt (G57) enclosure heater
  • Specifications:

  • Nominal cooling capacity:
  • G28 4000 & 6000 BTU/Hr. (1172 and 1758 W)
  • G52 8000 & 12000 BTU/Hr. (2344 and 3516 W)
  • G57 20000 BTU/Hr. (5861 W)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Other colors and textures available
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Indoor Model 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1435 28.55
    Indoor Model 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Indoor Model 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Outdoor Model Partial Recessed Mount 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128 100 - 120 VAC 8000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Outdoor Model Partial Recessed Mount 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Outdoor Model Partial Recessed Mount 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Outdoor Model Partial Recessed Mount 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model Partial Recessed Mount 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.5 141.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model Partial Recessed Mount 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model with Remote Access Control 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model without Heat Pkg. 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model Partial Recessed Mount 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model with Remote Access Control 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model without Heat Pkg. 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model Partial Recessed Mount 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55