Image for Syspend 180-Max Tubes from nVent | Hoffman
+ / - Hover over image to Zoom

Syspend 180-Max Tubes

Bulletin Number:

  • CS5
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Aluminum tubes provide structural integrity and act as conduit for equipment wiring. Tubes attach to system components with 6 setscrews on each end of the tube. Setscrews are provided with system couplings, not the tubes. Setscrews allow for easy adjustment and leveling of the system. Setscrews are provided with thread sealer providing secure connections. Available in 6 standard lengths ranging from 250 mm (9.84) to 1500 mm (59.05). Tubes 750 mm (29.53) and longer include drilling template to assist with drilling and tapping the holes when tube is cut to length.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Color L in. Weight (lb.)
    Catalog Number Color L in. Weight (lb.)
    Anodised 9.84 1.75
    Anodised 19.68 3.50
    Anodised 29.53 5.25
    Anodised 39.37 7.00
    Anodised 49.21 8.75
    Anodised 59.05 10.50