nVent HOFFMAN Angled Trough

The award winning HOFFMAN Angled Trough cuts total installation time by 80%

Image for Angled Trough, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Angled Trough, Type 1

Bulletin Number:

  • F40AT
  • Industry Standards:

    UL 870 Listed; File No. E27524 cUL CSA C22.2 No. 26 Listed; File No. E27524 NE MA/EEMAC: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>The nVent HOFFMAN Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.</p>

    Application:

    The nVent HOFFMAN Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.

    Features:

  • Flexible install allows conduit runs through six sides of enclosure, including the front
  • Cleaner appearance requiring less real estate on the wall
  • Uniquely designed cover is removable and easy to assemble with half the number of screws
  • Easy mounting via holes on the back of the enclosure
  • Shipped completely assembled with no end caps to install
  • Specifications:

    16 or 14 gauge steel
     
    Catalog Number A in. B in. C in. D in. E in. F in. G in. Z in. Max. Conduit Size (in.) Number of Cover Screws Gauge
    Catalog Number A in. B in. C in. D in. E in. F in. G in. Z in. Max. Conduit Size (in.) Number of Cover Screws Gauge
    6.00 6.00 12.00 8.00 3.00 2.00 1.08 2.25 1.25 1 16
    6.00 6.00 18.00 10.00 3.00 4.00 1.08 2.25 1.25 2 16
    6.00 6.00 24.00 16.00 3.00 4.00 1.08 2.25 1.25 2 16
    6.00 6.00 36.00 24.00 3.00 6.00 1.08 2.25 1.25 3 16
    6.00 6.00 48.00 36.00 3.00 6.00 1.08 2.25 1.25 4 16
    6.00 6.00 60.00 48.00 3.00 6.00 1.08 2.25 1.25 5 16
    6.00 6.00 72.00 60.00 3.00 6.00 1.08 3.25 1.25 6 16
    8.00 8.00 24.00 16.00 5.00 4.00 1.08 3.25 2.00 2 14
    8.00 8.00 36.00 24.00 5.00 6.00 1.08 3.25 2.00 3 14
    8.00 8.00 48.00 36.00 5.00 6.00 1.08 3.25 2.00 4 14
    8.00 8.00 60.00 48.00 5.00 6.00 1.08 3.25 2.00 5 14
    8.00 8.00 72.00 60.00 5.00 6.00 1.08 3.25 2.00 6 14
    10.00 10.00 24.00 16.00 6.85 4.00 1.08 4.50 3.00 2 14
    10.00 10.00 36.00 24.00 6.85 6.00 1.08 4.50 3.00 3 14
    10.00 10.00 48.00 36.00 6.85 6.00 1.08 4.50 3.00 4 14
    12.00 12.00 24.00 16.00 9.75 4.00 1.13 4.50 3.00 2 14
    12.00 12.00 36.00 24.00 9.75 6.00 1.13 4.50 3.00 3 14
    12.00 12.00 48.00 36.00 9.75 6.00 1.13 4.50 3.00 4 14
    12.00 12.00 60.00 48.00 9.75 6.00 1.13 4.50 3.00 5 14
    12.00 12.00 72.00 60.00 9.75 6.00 1.13 4.50 3.00 6 14