Image for Hazloc Cable Glands for Armored Cable (Ex d/e/tb) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hazloc Cable Glands for Armored Cable (Ex d/e/tb)

Bulletin Number:

  • HLY
  • Industry Standards:

    II2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68 Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-1, IEC/ EN 60079-7, IEC/EN 60079-31, UL2225, CAN/CSA-C22.2 No.60079- 0, CAN/CSA-C22.2 No.60079-7, CAN/CSA-C22.2 No.60079-31 Ingress Protection: IP66/68 (EN60529) Certificate No.: CESI 13 ATEX 033X / IECEx CES 13.0013X. Suitable for use in: • Zone 1 and 2, Gas Group IIC • Zone 21 and 22, Dust Group IIIC UL Listing No: E474828. Suitable for use in: • Class I, Zone 1, AEx e IIC • Class I, Zone 2, AEx e IIC • Zone 22, AEX tc IIIC Other Approvals: EAC, INMETRO, DNV-GL
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Application:

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Features:

  • Suitable for SWA (steel wire armored), AWA (aluminum wire armored), SWB (steel wire braid), STA (steel tape armored), & shielded cable in flameproof (ex d), increased safety (ex e) and dust (ex tb) applications
  • Allow for double sealing of cable and jacket with upper and lower seals
  • The swivel retainer and grounding cone are adhered to the gland body by the o-rings to prevent any loose parts. To remove, simply pull these components slightly to detach|All metric thread cable glands are packaged as kits. Each kit includes a chloroprene washer, locknut and earthtag
  • All NPT thread cable glands are packaged as kits. Each kit includes a locknut and earthtag (except for NPT 3/8-in. cable glands which do not include locknut and earthtag)
  • Specifications:

  • Available in nickel-plated brass material with chloroprene seal and 316L stainless steel material with silicone seal
  • Available in Metric (M) and NPT (N) thread type
  • Operating temperature from -40 C to 100 C with chloroprene seal and -60 C to 130 C with silicon seal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Qty. Size TL Min in. TD in. D2 Min in. H Maximum in. Seal Lower Seal Clamping Range Dia. in. Upper Seal Clamping Range Dia. in.
    Catalog Number Material Qty. Size TL Min in. TD in. D2 Min in. H Maximum in. Seal Lower Seal Clamping Range Dia. in. Upper Seal Clamping Range Dia. in.
    Nickel-plated Brass 1 M16x1.5 0.63 0.63 1.24 2.05 Chloroprene 0.24-0.47 0.33-0.63
    Nickel-plated Brass 1 M20x1.5 0.63 0.79 1.24 2.01 Chloroprene 0.24-0.47 0.33-0.63
    Nickel-plated Brass 1 M25x1.5 0.71 0.98 1.46 2.22 Chloroprene 0.47-0.63 0.63-0.83
    Nickel-plated Brass 1 M32x1.5 0.71 1.26 2.24 3.17 Chloroprene 0.59-1.02 0.79-1.3
    Nickel-plated Brass 1 M40x1.5 0.71 1.57 2.6 4 Chloroprene 0.79-1.26 1.14-1.61
    Nickel-plated Brass 1 M50x1.5 0.71 1.97 3.27 4.02 Chloroprene 1.06-1.61 1.42-2.05
    Nickel-plated Brass 1 M63x1.5 0.79 2.48 3.7 4.33 Chloroprene 1.57-2.05 1.85-2.36
    Nickel-plated Brass 1 NPT3/8" 0.63 0.67 1.24 2.05 Chloroprene 0.24-0.47 0.33-0.63
    Nickel-plated Brass 1 NPT1/2" 0.63 0.84 1.24 2.01 Chloroprene 0.24-0.47 0.33-0.63
    Nickel-plated Brass 1 NPT3/4" 0.83 1.05 1.46 2.22 Chloroprene 0.47-0.63 0.63-0.83
    Nickel-plated Brass 1 NPT1" 1.02 1.31 2.24 3.17 Chloroprene 0.59-1.02 0.79-1.3
    Nickel-plated Brass 1 NPT1 1/4" 1.1 1.66 2.6 4 Chloroprene 0.79-1.26 1.14-1.61
    Nickel-plated Brass 1 NPT 1 1/2" 1.1 1.9 3.27 4.02 Chloroprene 1.06-1.61 1.42-2.05
    Nickel-plated Brass 1 NPT 2" 1.1 2.38 3.7 4.33 Chloroprene 1.57-2.05 1.85-2.36
    Stainless Steel 1 M16x1.5 0.63 0.63 1.24 2.05 Silicone 0.24-0.47 0.33-0.63
    Stainless Steel 1 M20x1.5 0.63 0.79 1.24 2.01 Silicone 0.24-0.47 0.33-0.63
    Stainless Steel 1 M25x1.5 0.71 0.98 1.46 2.22 Silicone 0.47-0.63 0.63-0.83
    Stainless Steel 1 M32x1.5 0.71 1.26 2.24 3.17 Silicone 0.59-1.02 0.79-1.3
    Stainless Steel 1 M40x1.5 0.71 1.57 2.6 4 Silicone 0.79-1.26 1.14-1.61
    Stainless Steel 1 M50x1.5 0.71 1.97 3.27 4.02 Silicone 1.06-1.61 1.42-2.05
    Stainless Steel 1 M63x1.5 0.79 2.48 3.7 4.33 Silicone 1.57-2.05 1.85-2.36
    Stainless Steel 1 NPT3/8" 0.63 0.67 1.24 2.05 Silicone 0.24-0.47 0.33-0.63
    Stainless Steel 1 NPT1/2" 0.63 0.84 1.24 2.01 Silicone 0.24-0.47 0.33-0.63
    Stainless Steel 1 NPT3/4" 0.83 1.05 1.46 2.22 Silicone 0.47-0.63 0.63-0.83
    Stainless Steel 1 NPT1" 1.02 1.31 2.24 3.17 Silicone 0.59-1.02 0.79-1.3
    Stainless Steel 1 NPT1 1/4" 1.1 1.66 2.6 4 Silicone 0.79-1.26 1.14-1.61
    Stainless Steel 1 NPT 1 1/2" 1.1 1.9 3.27 4.02 Silicone 1.06-1.61 1.42-2.05
    Stainless Steel 1 NPT 2" 1.1 2.38 3.7 4.33 Silicone 1.57-2.05 1.85-2.36