Image for Free-Stand, Single or Dual Access, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand, Single or Dual Access, Type 12

Bulletin Number:

  • A30
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 E.I.A. RS310D CSA, File No. 42186, Type 12 IEC 60529, IP55 Applicable industry standards only for enclosures with Seismic Accessories: NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed OSHPD Pre-Approval OPM-0247-13
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Notes:

  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.
  • Applications:

    Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options.

    Specifications:

  • 12 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
  • Finish:

    Two finishes available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 gray outside and white, polyester powder paint inside. Optional panels available with a white or conductive finish.

    Accessories:

  • Plate Casters
  • Electric Heater
  • Door Stop Kit
  • Compact Cooling Fans
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. F in. G in. Interior Finish Number of Rack Units Number of Lifting Eyes H in. J in.
    Catalog Number Express Modifications A in. B in. C in. F in. G in. Interior Finish Number of Rack Units Number of Lifting Eyes H in. J in.
    Yes 60.06 24.06 18.06 32.03 23.12 Gray 28 2 - -
    Yes 60.06 24.06 18.06 32.03 23.12 White 28 2 - -
    Yes 72.06 24.06 18.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 24.06 18.06 38.03 29.12 White 35 2 - -
    Yes 72.06 30.06 18.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 30.06 18.06 38.03 29.12 White 35 2 - -
    Yes 72.06 36.06 18.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 36.06 18.06 38.03 29.12 White 35 2 - -
    Yes 90.06 24.06 20.06 47.03 38.12 Gray 45 2 - -
    Yes 90.06 24.06 20.06 47.03 38.12 White 45 2 - -
    Yes 90.06 36.06 20.06 47.03 38.12 Gray 45 2 - -
    Yes 90.06 36.06 20.06 47.03 38.12 White 45 2 - -
    Yes 60.06 36.06 24.06 32.03 23.12 Gray 28 2 - -
    Yes 60.06 36.06 24.06 32.03 23.12 White 28 2 - -
    Yes 72.06 24.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 24.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 30.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 30.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 36.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 36.06 24.06 38.03 29.12 White 35 2 - -
    Yes 90.06 36.06 24.06 47.03 38.12 Gray 45 2 - -
    Yes 90.06 36.06 24.06 47.03 38.12 White 45 2 - -
    Yes 72.06 36.06 30.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 36.06 30.06 38.03 29.12 White 35 4 - -
    Yes 72.06 36.06 36.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 36.06 36.06 38.03 29.12 White 35 4 - -
    Yes 90.06 36.06 36.06 47.03 38.12 Gray 45 4 - -
    Yes 90.06 36.06 36.06 47.03 38.12 White 45 4 - -
    Yes 72.06 24.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 24.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 30.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 30.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 36.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 36.06 24.06 38.03 29.12 White 35 2 - -
    Yes 90.06 36.06 24.06 47.03 38.12 Gray 45 2 - -
    Yes 90.06 36.06 24.06 47.03 38.12 White 45 2 - -
    Yes 72.06 24.06 30.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 24.06 30.06 38.03 29.12 White 35 4 - -
    Yes 72.06 24.06 36.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 24.06 36.06 38.03 29.12 White 35 4 - -
    Yes 72.06 36.06 36.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 36.06 36.06 38.03 29.12 White 35 4 - -
    Yes 90.06 36.06 36.06 47.03 38.12 Gray 45 4 - -
    Yes 90.06 36.06 36.06 47.03 38.12 White 45 4 - -
    Yes 60.06 48.06 18.06 32.03 23.12 Gray 28 2 19.88 20.03
    Yes 60.06 48.06 18.06 32.03 23.12 White 28 2 19.88 20.03
    Yes 72.06 48.06 18.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 48.06 18.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 72.06 60.06 18.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 60.06 18.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 72.06 72.06 18.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 72.06 18.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 90.06 48.06 20.06 47.03 38.12 Gray 45 2 29.88 30.03
    Yes 90.06 48.06 20.06 47.03 38.12 White 45 2 29.88 30.03
    Yes 90.06 72.06 20.06 47.03 38.12 Gray 45 2 29.88 30.03
    Yes 90.06 72.06 20.06 47.03 38.12 White 45 2 29.88 30.03
    Yes 72.06 48.06 24.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 48.06 24.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 72.06 60.06 24.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 60.06 24.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 72.06 72.06 24.06 38.03 29.12 Gray 35 2 23.88 24.03
    Yes 72.06 72.06 24.06 38.03 29.12 White 35 2 23.88 24.03
    Yes 90.06 72.06 24.06 47.03 38.12 Gray 45 2 29.88 30.03
    Yes 90.06 72.06 24.06 47.03 38.12 White 45 2 29.88 30.03
    Yes 72.06 60.06 36.06 38.03 29.12 Gray 35 4 23.88 24.03
    Yes 72.06 60.06 36.06 38.03 29.12 White 35 4 23.88 24.03
    Yes 90.06 72.06 36.06 47.03 38.12 Gray 45 4 29.88 30.03
    Yes 90.06 72.06 36.06 47.03 38.12 White 45 4 29.88 30.03
    Yes 72.06 48.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 48.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 60.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 60.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 72.06 24.06 38.03 29.12 Gray 35 2 - -
    Yes 72.06 72.06 24.06 38.03 29.12 White 35 2 - -
    Yes 72.06 60.06 36.06 38.03 29.12 Gray 35 4 - -
    Yes 72.06 60.06 36.06 38.03 29.12 White 35 4 - -
    Yes 90.06 72.06 24.06 47.03 38.12 Gray 45 2 - -
    Yes 90.06 72.06 24.06 47.03 38.12 White 45 2 - -