Image for Continuous Hinge with Clamps CH, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Continuous Hinge with Clamps CH, Type 12

Bulletin Number:

  • A51CH
  • Material:

  • Mild Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 12, 13; File No. E27567 cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E27567 UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA 22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42184: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

    Application:

    This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Continuous hinge
  • Screw-down door clamps
  • Bonding provision on door
  • External wall-mounting brackets for easy installation
  • Oil-resistant gasket
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Clamp Kits
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Lock Kit for Clamp Cover Junction Boxes
  • Panels for Junction Boxes
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.

    Notes:

    Reference the Specification Sheet for Popular Accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Overall L x W in. Mounting G x H in. Gauge Panel Conductive Panel Panel Size D x E in. F in. J in. K in. P in. T in. V in. Y in.
    Catalog Number A in. B in. C in. Overall L x W in. Mounting G x H in. Gauge Panel Conductive Panel Panel Size D x E in. F in. J in. K in. P in. T in. V in. Y in.
    4 4 3 5.50 x 4.94 4.75 x 2.00 16 No Panel 2.62 0.54 1.38 3.00
    6 4 3 7.50 x 4.94 6.75 x 2.00 16 A6P4 A6P4G 4.88 x 2.88 2.53 2.62 0.54 2.38 3.00 0.31 0.56
    8 6 3.5 9.50 x 6.94 8.75 x 4.00 14 A8P6 A8P6G 6.75 x 4.88 3.03 3.12 0.56 1.00 5.00 0.25 0.62
    8 6 3.5 9.50 x 6.94 8.75 x 4.00 14 A8P6 A8P6G 6.75 x 4.88 3.03 3.12 0.56 2.38 5.00 0.25 0.62
    4 4 4 5.50 x 4.94 4.75 x 2.00 16 No Panel - - 3.62 0.54 1.38 3.00 - -
    6 4 4 7.50 x 4.94 6.75 x 2.00 16 A6P4 A6P4G 4.88 x 2.88 3.53 3.62 0.54 2.38 3.00 0.31 0.56
    6 6 4 7.50 x 6.94 6.75 x 4.00 16 A6P6 A6P6G 4.88 x 4.88 3.53 3.62 0.54 2.38 5.00 0.31 0.56
    8 8 4 9.50 x 8.94 8.75 x 6.00 14 A8P8 A8P8G 6.75 x 6.88 5.53 5.62 0.56 1.00 7.00 0.25 0.62
    12 6 4 13.50 x 6.94 12.75 x 4.00 14 A12P6 A12P6G 10.75 x 4.88 3.53 3.62 0.56 1.00 5.00 0.25 0.62
    10 8 4 11.50 x 8.94 10.75 x 6.00 14 A10P8 A10P8G 8.75 x 6.88 3.53 3.62 0.56 1.00 7.00 0.25 0.62
    10 8 4 11.50 x 8.94 10.75 x 6.00 14 A10P8 A10P8G 8.75 x 6.88 3.53 3.62 0.56 1.00 7.00 0.25 0.62
    12 10 5 13.50 x 10.94 12.75 x 8.00 14 A12P10 A12P10G 10.75 x 8.88 4.53 4.62 0.56 1.00 9.00 0.25 0.62
    12 10 5 13.50 x 10.94 12.75 x 8.00 14 A12P10 A12P10G 10.75 x 8.88 4.53 4.62 0.56 1.00 9.00 0.25 0.62
    8 6 6 9.50 x 6.94 8.75 x 4.00 14 A8P6 A8P6G 6.75 x 4.88 5.53 5.62 0.56 1.00 5.00 0.25 0.62
    8 8 6 9.50 x 8.94 8.75 x 6.00 14 A8P8 A8P8G 6.75 x 6.88 3.53 3.62 0.56 1.00 7.00 0.25 0.62
    10 8 6 11.50 x 8.94 10.75 x 6.00 14 A10P8 A10P8G 8.75 x 6.88 5.53 5.62 0.56 1.00 7.00 0.25 0.62
    14 8 6 15.50 x 8.94 14.75 x 6.00 14 A14P8 A14P8G 12.75 x 6.88 5.53 5.62 0.56 1.00 7.00 0.25 0.62
    10 10 6 11.50 x 10.94 10.75 x 8.00 14 A10P10 A10P10G 8.75 x 8.88 5.53 5.62 0.56 1.00 9.00 0.25 0.62
    16 10 6 17.50 x 10.94 16.75 x 8.00 14 A16P10 A16P10G 14.75 x 8.88 5.53 5.62 0.56 1.00 9.00 0.25 0.62
    12 12 6 13.50 x 12.94 12.75 x 10.00 14 A12P12 A12P12G 10.75 x 10.88 5.53 5.62 0.56 1.00 11.00 0.25 0.62
    14 12 6 15.50 x 12.94 14.75 x 10.00 14 A14P12 A14P12G 12.75 x 10.88 5.53 5.62 0.56 1.00 11.00 0.25 0.62
    14 12 6 15.50 x 12.94 14.75 x 10.00 14 A14P12 A14P12G 12.75 x 10.88 5.53 5.62 0.56 1.00 11.00 0.25 0.62
    16 14 6 17.50 x 14.94 16.75 x 12.00 14 A16P14 A16P14G 14.75 x 12.88 5.53 5.62 0.56 1.00 13.00 0.25 0.62
    16 14 6 17.50 x 14.94 16.75 x 12.00 14 A16P14 A16P14G 14.75 x 12.88 5.53 5.62 0.56 1.00 13.00 0.25 0.62
    10 10 8 11.50 x 10.94 10.75 x 8.00 14 A10P10 A10P10G 8.75 x 8.88 5.53 5.62 0.56 1.00 9.00 0.25 0.62
    12 10 8 13.50 x 10.94 12.75 x 8.00 14 A12P10 A12P10G 10.75 x 8.88 7.53 7.62 0.56 1.00 9.00 0.25 0.62
    14 12 8 15.50 x 12.94 14.75 x 10.00 14 A14P12 A14P12G 12.75 x 10.88 7.53 7.62 0.56 1.00 11.00 0.25 0.62
    16 14 8 17.50 x 14.94 16.75 x 12.00 14 A16P14 A16P14G 14.75 x 12.88 7.53 7.62 0.56 1.00 13.00 0.25 0.62
    16 14 10 17.50 x 14.94 16.75 x 12.00 14 A16P14 A16P14G 14.75 x 12.88 9.53 9.62 0.56 1.00 13.00 0.25 0.62