Image for Type 4 and 4X Deep-Hinged Window Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Type 4 and 4X Deep-Hinged Window Kits

Bulletin Number:

  • A80W
  • Industry Standards:

    Stainless Steel UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2, No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12 IEC 60529, IP66 Mild Steel UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of Hoffman NEMA and Concept wall-mount enclosures, as well as any Hoffman enclosure with a suitably sized mounting surface. Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. These kits have an aesthetic appearance, quarter-turn latching for easy access, .25-in. (6-mm) thick, clear polycarbonate material for viewing, 2.5-in. (64-mm) depth to allow for deep controls and a built-in gasket compression stop to facilitate flush mounting. Each kit comes with a mounting template and hardware to allow for easy installation and can be mounted either left or right hinged.

    Applications:

    Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of Hoffman NEMA and Concept wall-mount enclosures, as well as any Hoffman enclosure with a suitably sized mounting surface. Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. These kits have an aesthetic appearance, quarter-turn latching for easy access, .25-in. (6-mm) thick, clear polycarbonate material for viewing, 2.5-in. (64-mm) depth to allow for deep controls and a built-in gasket compression stop to facilitate flush mounting. Each kit comes with a mounting template and hardware to allow for easy installation and can be mounted either left or right hinged.

    Specifications:

  • Manufactured from Type 316L stainless steel or painted mild steel
  • Quarter-turn latches for quick access
  • 0.25-in. (6-mm) thick, clear polycarbonate windows for easy viewing
  • 2.5-in. (64-mm) deep to allow for deep controls
  • Built-in gasket compression stop on back of window kit facilitates flush mounting
  • Designed for either left or right hinging
  • Includes mounting template and mounting hardware
  • Easy-to-remove clip-style hinge pin
  • Finish:

  • Stainless steel: Enclosures are unpainted; door and body have a smooth #4 brushed finish
  • Mild steel: ANSI 61 gray polyester powder paint inside and out
  • Accessories:

    Touch-up Paint (ATPPY61)

    Options:

  • Optional Handles
  • CWHNL - Nonlocking
  • CWHK - Keylocking
  • CWHPTO - Padlocking
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Window Size M x N in.
    Catalog Number A in. B in. C in. Window Size M x N in.
    12.19 14.56 2.73 8.70 X 9.73
    12.19 14.56 2.73 8.68 X 9.71
    14.19 8.14 2.73 10.70 X 3.31
    14.19 8.14 2.73 10.68 X 3.29
    18.19 12.14 2.73 14.70 X 7.31
    18.19 12.14 2.73 14.68 X 7.29
    22.19 12.14 2.73 18.70 X 7.31
    22.19 12.14 2.73 18.68 X 7.29
    22.19 16.14 2.73 18.70 X 11.31
    22.19 16.14 2.73 18.68 X 11.29
    22.19 26.14 2.73 18.70 X 20.24
    22.19 26.14 2.73 18.68 X 20.22
    28.19 20.14 2.73 24.70 X 14.24
    28.19 20.14 2.73 24.68 X 14.22
    34.19 20.14 2.73 30.70 X 14.24
    34.19 20.14 2.73 30.68 X 14.22