Image for Rack Mounting Angles - U Style (Type RA) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Rack Mounting Angles - U Style (Type RA)

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    For Free-Stand Enclosures, Type 12 (Bulletin A30), Free-Stand Enclosures, Type 4 (Bulletin A4L) and One-Door Free-Stand Fiberglass Enclosures, Type 4X (Bulletin A17). Pairs of full-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment. Type RA rack mounting angles are 14 gauge steel with mounting holes .281 in. (7 mm) in diameter and spaced per EIA standard RS-310-D universal spacing. Use clip nut package AN1032 to provide tapped holes at desired locations. Angles and mounting hardware are plated. All mounting hardware is furnished. Includes two full-length angles.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. L in. M in. Fits Enclosure A x B in. V in. T in. Number of Units For Rack Size in. Use With
    Catalog Number A in. B in. K in. L in. M in. Fits Enclosure A x B in. V in. T in. Number of Units For Rack Size in. Use With
    90.06 24.06 3.91 78.75 7.91 90.00 x 24.00 1.89 1.95 45 19.00 -
    60.06 24.06 3.78 49.00 7.78 60.00 x 24.00 1.89 1.95 28 19.00 A72H2518FS
    72.06 24.06 3.66 61.25 7.66 72.00 x 24.00 1.89 1.95 35 19.00 A72H2518FS
    72.06 24.06 3.66 61.25 7.66 72.00 x 30.00 2.39 2.45 35 24.00 A72H3124FS