Image for Panels for Type 3R, 4, 4X, 12 and 13 Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Type 3R, 4, 4X, 12 and 13 Enclosures

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Steel panels are 11 or 12 gauge, finished with white polyester powder paint or a conductive, corrosion-resistant coating. Larger panels have flanges on two or four sides. Some larger steel panels are 11 gauge and include extra holes for panel lifting. Aluminum panels are 5052-H32 aluminum alloy. Larger panels have flanges on four sides. Aluminum panels are protected on one side with a plastic film. Stainless steel panels are Type 316 stainless steel. Panel mounting hardware is furnished with all enclosures which accept these panels.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
 
Catalog Number Express Modifications Material Panel Size D x E in. Panel Gauge or Thickness Edge Flanges T in. Number of Holes
Catalog Number Express Modifications Material Panel Size D x E in. Panel Gauge or Thickness Edge Flanges T in. Number of Holes
Yes Painted Steel 9.00 x 21.00 12 ga. 0 4
Yes Conductive Steel 9.00 x 21.00 12 ga. 0 4
Yes Painted Steel 13.00 x 9.00 12 ga. 0 4
- Conductive Steel 13.00 x 9.00 12 ga. 0 4
- Stainless Steel 13.00 x 9.00 12 ga. 0 4
- Aluminum 13.00 x 9.00 0.10 in./3 mm 0 4
Yes Painted Steel 13.00 x 13.00 12 ga. 0 4
Yes Conductive Steel 13.00 x 13.00 12 ga. 0 4
- Stainless Steel 13.00 x 13.00 12 ga. 0 4
- Aluminum 13.00 x 13.00 0.10 in./3 mm 0 4
- Painted Steel 15.00 x 15.00 12 ga. 0 4
- Conductive Steel 15.00 x 15.00 12 ga. 0 4
Yes Painted Steel 17.00 x 9.00 12 ga. 0 4
Yes Conductive Steel 17.00 x 9.00 12 ga. 0 4
Yes Painted Steel 17.00 x 13.00 12 ga. 0 4
- Conductive Steel 17.00 x 13.00 12 ga. 0 4
- Stainless Steel 17.00 x 13.00 12 ga. 0 4
- Aluminum 17.00 x 13.00 0.10 in./3 mm 0 4
Yes Painted Steel 17.00 x 17.00 12 ga. 0 4
Yes Conductive Steel 17.00 x 17.00 12 ga. 0 4
- Stainless Steel 17.00 x 17.00 12 ga. 0 4
- Aluminum 17.00 x 17.00 0.10 in./3 mm 0 4
Yes Painted Steel 21.00 x 13.00 12 ga. 0 4
Yes Conductive Steel 21.00 x 13.00 12 ga. 0 4
- Stainless Steel 21.00 x 13.00 12 ga. 0 4
Yes Painted Steel 21.00 x 17.00 12 ga. 2 0.75 4
- Conductive Steel 21.00 x 17.00 12 ga. 2 0.75 4
- Stainless Steel 21.00 x 17.00 12 ga. 2 0.75 4
- Aluminum 21.00 x 17.00 0.10 in./3 mm 4 0.75 4
Yes Painted Steel 21.00 x 21.00 12 ga. 2 0.75 4
- Conductive Steel 21.00 x 21.00 12 ga. 2 0.75 4
Yes Conductive Steel 39.00 x 21.00 12 ga. 2 0.75 6
- Stainless Steel 21.00 x 21.00 12 ga. 2 0.75 4
- Aluminum 21.00 x 21.00 0.10 in./3 mm 2 0.75 4
Yes Painted Steel 27.00 x 13.00 12 ga. 2 0.75 4
Yes Conductive Steel 33.00 x 27.00 12 ga. 2 0.75 4
Yes Painted Steel 27.00 x 17.00 12 ga. 2 0.75 4
Yes Conductive Steel 27.00 x 17.00 12 ga. 2 0.75 4
- Stainless Steel 27.00 x 17.00 12 ga. 2 0.75 4
Yes Painted Steel 27.00 x 21.00 12 ga. 2 0.75 4
Yes Conductive Steel 27.00 x 21.00 12 ga. 2 0.75 4
- Stainless Steel 27.00 x 21.00 12 ga. 2 0.75 4
- Aluminum 27.00 x 21.00 0.10 in./3 mm 2 0.75 4
Yes Painted Steel 27.00 x 27.00 12 ga. 4 0.75 4
Yes Conductive Steel 27.00 x 27.00 12 ga. 4 0.75 4
- Stainless Steel 27.00 x 27.00 12 ga. 4 0.75 4
Yes Painted Steel 33.00 X 13.00 12 ga. 2 0.75 4
Yes Conductive Steel 33.00 x 13.00 12 ga. 2 0.75 4
Yes Painted Steel 33.00 x 21.00 12 ga. 2 0.75 6
Yes Conductive Steel 33.00 x 21.00 12 ga. 2 0.75 6
- Stainless Steel 33.00 x 21.00 12 ga. 2 0.75 6
- Aluminum 33.00 x 21.00 0.10 in./3 mm 2 0.75 6
Yes Painted Steel 33.00 x 27.00 12 ga. 4 0.75 6
Yes Conductive Steel 33.00 x 27.00 12 ga. 4 0.75 6
- Stainless Steel 33.00 x 27.00 12 ga. 4 0.75 6
Yes Painted Steel 33.00 x 33.00 12 ga. 4 0.75 8
Yes Conductive Steel 33.00 x 33.00 12 ga. 4 0.75 8
- Stainless Steel 33.00 x 33.00 12 ga. 4 0.75 8
- Painted Steel 37.00 x 21.00 12 ga. 4 0.75 6
Yes Conductive Steel 37.00 x 21.00 12 ga. 4 0.75 6
Yes Painted Steel 37.00 x 29.00 12 ga. 4 0.75 4
Yes Conductive Steel 37.00 x 29.00 12 ga. 4 0.75 4
Yes Painted Steel 39.00 x 21.00 12 ga. 2 0.75 6
- Aluminum 33.00 x 27.00 0.10 in./3 mm 4 0.75 6
Yes Painted Steel 39.00 x 27.00 12 ga. 4 0.75 6
Yes Conductive Steel 39.00 x 27.00 12 ga. 4 0.75 6
- Stainless Steel 39.00 x 27.00 12 ga. 4 0.75 6
Yes Painted Steel 39.00 x 33.00 12 ga. 4 0.75 8
Yes Conductive Steel 39.00 x 33.00 12 ga. 4 0.75 8
- Stainless Steel 39.00 x 33.00 12 ga. 4 0.75 8
Yes Painted Steel 39.00 x 39.00 12 ga. 4 0.75 8
Yes Conductive Steel 39.00 x 39.00 12 ga. 4 0.75 8
Yes Painted Steel 45.00 x 21.00 12 ga. 2 0.75 6
Yes Conductive Steel 45.00 x 21.00 12 ga. 2 0.75 6
Yes Painted Steel 45.00 x 27.00 12 ga. 4 0.75 6
Yes Conductive Steel 45.00 x 27.00 12 ga. 4 0.75 6
Yes Painted Steel 45.00 x 33.00 12 ga. 4 0.75 8
- Conductive Steel 45.00 x 33.00 12 ga. 4 0.75 8
- Stainless Steel 45.00 x 33.00 12 ga. 4 0.75 8
- Aluminum 45.00 x 33.00 0.10 in./3 mm 4 0.75 8
Yes Painted Steel 45.00 x 39.00 12 ga. 4 0.75 8
Yes Conductive Steel 45.00 x 39.00 12 ga. 4 0.75 8
Yes Painted Steel 44.00 x 44.00 11 ga. 4 0.84 10
Yes Conductive Steel 44.00 x 44.00 11 ga. 4 0.84 10
Yes Painted Steel 50.00 x 38.00 11 ga. 4 0.84 10
Yes Conductive Steel 50.00 x 38.00 11 ga. 4 0.84 10
Yes Painted Steel 57.00 x 21.00 12 ga. 4 0.75 6
Yes Conductive Steel 57.00 x 21.00 12 ga. 4 0.75 6
Yes Painted Steel 57.00 x 27.00 12 ga. 4 0.75 6
Yes Conductive Steel 57.00 x 27.00 12 ga. 4 0.75 6
Yes Painted Steel 57.00 x 33.00 12 ga. 4 0.75 8
Yes Conductive Steel 57.00 x 33.00 12 ga. 4 0.75 8
- Stainless Steel 57.00 x 33.00 12 ga. 4 0.75 8
- Aluminum 57.00 x 33.00 0.10 in./3 mm 4 0.75 8
Yes Painted Steel 56.00 x 38.00 11 ga. 4 0.84 10
Yes Conductive Steel 56.00 x 38.00 11 ga. 4 0.84 10
Yes Painted Steel 56.00 x 44.00 11 ga. 4 0.84 10
Yes Conductive Steel 56.00 x 44.00 11 ga. 4 0.84 10
Yes Painted Steel 56.00 x 56.00 11 ga. 4 0.84 10
Yes Conductive Steel 56.00 x 56.00 11 ga. 4 0.84 10
Yes Painted Steel 69.00 x 33.00 12 ga. 4 0.75 8
Yes Conductive Steel 69.00 x 33.00 12 ga. 4 0.75 8
Yes Painted Steel 68.00 x 56.00 11 ga. 4 0.84 10
Yes Conductive Steel 68.00 x 56.00 11 ga. 4 0.84 10
Yes Painted Steel 68.00 x 68.00 11 ga. 4 0.84 10
Yes Conductive Steel 68.00 x 68.00 11 ga. 4 0.84 10