Image for Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures

Bulletin Number:

  • PNLFS
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Extra panels for large enclosures (Bulletins A27, A28, A28S4 and A34) can be ordered for panel assembly prior to receiving the enclosures (enclosures include panels). Panels are 11 gauge steel with .80-in. (20-mm) flanges on four sides. Finish is white polyester powder paint or a conductive, corrosion-resistant coating. Two extra holes are provided for lifting and installing panels. Mounting hardware included with enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. Panel Size D x E in. Number of Holes Fits Enclosure Height
    Catalog Number Express Modifications A in. B in. Panel Size D x E in. Number of Holes Fits Enclosure Height
    Yes 60 21.75 60.00 x 21.75 8 72 in.
    Yes 60 21.5 60.00 x 21.75 8 72 in.
    Yes 60 27.75 60.00 x 27.75 8 72 in.
    Yes 60 27.5 60.00 x 27.75 8 72 in.
    Yes 60 33.75 60.00 x 33.75 8 72 in.
    Yes 60 33.75 60.00 x 33.75 8 72 in.
    Yes 60 48 60.00 x 48.00 10 72 in.
    Yes 60 48 60.00 x 48.00 10 72 in.
    Yes 60 60 60.00 x 60.00 10 72 in.
    Yes 60 60 60.00 x 60.00 10 72 in.
    Yes 60 72 60.00 x 72.00 12 72 in.
    Yes 60 72 60.00 x 72.00 12 72 in.
    Yes 72 33.75 72.00 x 33.75 8 84 in.
    Yes 72 33.75 72.00 x 33.75 8 84 in.
    Yes 72 72 72.00 x 72.00 12 84 in.
    - 72 72 72.00 x 72.00 12 84 in.
    - 72 72 72.00 x 72.00 14 84 in.
    Yes 78 34 78.00 x 34.00 8 86 in.
    Yes 78 34 78.00 x 34.00 8 86 in.
    Yes 78 70 78.00 x 70.00 12 86 in.
    - 78 70 78.00 x 70.00 12 86 in.
    - 78 70 78.00 x 70.00 14 86 in.
    Yes 78 33.75 78.00 x 33.75 8 90 in.
    Yes 78 33.75 78.00 x 33.75 8 90 in.
    Yes 78 72 78.00 x 72.00 12 90 in.
    - 78 72 78.00 x 72.00 12 90 in.
    - 78 72 78.00 x 72.00 14 90 in.