Image for Panels for Junction Boxes                                                                                                        from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Junction Boxes

Bulletin Number:

  • PNLJ
  • PNLWM
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel panels are 14 gauge, finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Stainless steel panels are 14 gauge Type 304 and have a commercial #3 finish which is protected on one side with a plastic film. Aluminum panels are 5052-H32 aluminum alloy 0.080-in. (2-mm) thick and protected on one side with a plastic film. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Panel Size D x E in. V in. X in. A in. B in.
    Catalog Number Panel Size D x E in. V in. X in. A in. B in.
    2.88 x 2.88 0.31 .31 - -
    4.88 x 2.88 0.31 .31 4.88 2.88
    4.88 x 2.88 0.31 .31 4.88 2.88
    4.88 x 2.88 0.31 .31 4.88 2.88
    4.88 x 2.88 0.31 .31 4.88 2.88
    4.88 x 4.88 0.31 .31 4.88 4.88
    4.88 x 4.88 0.31 .31 4.88 4.88
    4.88 x 4.88 0.31 .31 4.88 4.88
    4.88 x 4.88 0.31 .31 4.88 4.88
    5.88 x 5.88 0.31 .31 5.88 5.88
    6.75 x 4.88 0.25 .31 6.75 4.88
    6.75 x 4.88 0.25 .31 6.75 4.88
    6.75 x 4.88 0.25 .31 6.75 4.88
    6.75 x 4.88 0.25 .31 6.75 4.88
    6.75 x 6.88 0.25 .31 6.75 6.88
    6.75 x 6.88 0.25 .31 6.75 6.88
    6.75 x 6.88 0.25 .31 8.75 8.88
    7.38 x 4.63 0.31 .31 7.38 4.63
    8.75 x 6.88 0.25 .31 8.75 6.88
    8.75 x 6.88 0.25 .31 8.75 6.88
    8.75 x 6.88 0.25 .31 8.75 6.75
    8.75 x 6.88 0.25 - 8.75 6.75
    8.75 x 8.88 0.25 - 8.75 8.88
    8.75 x 8.88 0.25 - 8.75 8.88
    8.75 x 8.88 0.25 - 6.75 6.88
    10.75 x 4.88 0.25 - 10.75 4.88
    10.75 x 4.88 0.25 - 10.75 4.88
    10.75 x 8.88 0.25 - 10.75 8.88
    10.75 x 8.88 0.25 - 10.75 8.88
    10.75 x 8.88 0.25 - 10.75 8.75
    10.75 x 8.88 0.25 - 10.75 8.75
    10.75 x 10.88 0.25 - 10.75 10.88
    10.75 x 10.88 0.25 - 10.75 10.88
    10.75 x 10.88 0.25 - 10.75 10.75
    12.75 x 6.88 0.25 - 12.75 6.88
    12.75 x 6.88 0.25 - 12.75 6.88
    12.75 x 10.88 0.25 - 12.75 10.88
    12.75 x 10.88 0.25 - 12.75 10.88
    12.75 x 10.88 0.25 .31 12.75 10.75
    12.75 x 10.88 0.25 .31 12.75 10.75
    14.75 x 8.88 0.25 .31 14.75 8.88
    14.75 x 8.88 0.25 .31 14.75 8.88
    14.75 x 12.88 0.25 - 14.75 12.88
    14.75 x 12.88 0.25 .31 14.75 12.88
    14.75 x 12.88 0.25 .31 14.75 12.88
    14.75 x 12.88 0.25 .31 14.75 12.88
    16.75 x 14.88 0.25 .31 16.75 14.88
    16.75 x 14.88 0.25 .31 16.75 14.88
    16.75 x 14.88 0.25 .31 16.75 14.88
    16.75 x 14.88 0.25 .31 16.75 14.88
    18.75 x 14.88 .47 .54 - -
    18.75 x 14.88 .47 .54 - -