Image for Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Free-Stand Type 4, 4X and 12 Single- and Dual-Access One-Door Enclosures with Mounting Channel

Bulletin Number:

  • PNL30
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Panels for one-door, single-access and one-door, dual-access Free-Stand Type 12 Enclosures, Free-Stand Type 4 Enclosures and One-Door Type 4X Free-Stand Fiberglass Enclosures. Panels are 12 gauge steel and can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure. Panels are finished with white polyester powder paint or a conductive, corrosion-resistant coating and furnished with plated mounting hardware.

    Notes:

    Use combinations of panels for 3-5 door A 28 enclosures.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications Use With Panel Size in. Fits Enclosure A x B in.
    Catalog Number Express Modifications Use With Panel Size in. Fits Enclosure A x B in.
    Yes A72H2518FS 48.00 x 20.00 60.00 x 24.00
    Yes A72H2518FS 48.00 x 20.00 60.00 x 24.00
    Yes A72H2518FS 24.88 x 20.00 60.00 x 24.00
    Yes A72H2518FS 24.88 x 20.00 60.00 x 24.00
    Yes A72H2518FS 60.00 x 20.00 72.00 x 24.00
    Yes A72H2518FS 60.00 x 20.00 72.00 x 24.00
    Yes A72H2518FS 30.88 x 20.00 72.00 x 24.00
    Yes A72H2518FS 30.88 x 20.00 72.00 x 24.00
    Yes - 78.00 x 20.00 90.00 x 24.00
    Yes - 78.00 x 20.00 90.00 x 24.00
    Yes A72H2518FS 39.88 x 20.00 90.00 x 24.00
    Yes A72H2518FS 39.88 x 20.00 90.00 x 24.00
    Yes A72H3124FS 60.00 x 26.00 72.00 x 30.00
    Yes A72H3124FS 60.00 x 26.00 72.00 x 30.00
    Yes A72H3124FS 30.88 x 26.00 72.00 x 30.00
    Yes A72H3124FS 30.88 x 26.00 72.00 x 30.00
    Yes A72H3724FS 48.00 x 32.00 60.00 x 36.00
    Yes A72H3724FS 48.00 x 32.00 60.00 x 36.00
    Yes A72H3724FS 24.88 x 32.00 60.00 x 36.00
    Yes A72H3724FS 24.88 x 32.00 60.00 x 36.00
    Yes A72H3724FS 60.00 x 32.00 72.00 x 36.00
    Yes A72H3724FS 60.00 x 32.00 72.00 x 36.00
    Yes A72H3724FS 30.88 x 32.00 72.00 x 36.00
    Yes A72H3724FS 30.88 x 32.00 72.00 x 36.00
    Yes - 78.00 x 32.00 90.00 x 36.00
    Yes - 78.00 x 32.00 90.00 x 36.00
    Yes A72H3724FS 39.88 x 32.00 90.00 x 36.00
    Yes A72H3724FS 39.88 x 32.00 90.00 x 36.00