Image for LED Light Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

LED Light Kit

Bulletin Number:

  • A80LT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    LED light kits provide interior enclosure lighting. These light kits are ideal for remote and darkened enclosure applications. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). LED lights are light-weight and in a small form factor while providing 400 lm of 6000-7000K light. Power consumption for all models is 5 watts.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Power Source Mounting Style Activation Voltage
    Catalog Number A in. B in. C in. Power Source Mounting Style Activation Voltage
    1.34 1.26 13.82 AC Magnetic On/off switch 90 VAC-265 VAC
    1.54 1.26 13.82 AC Magnetic IR Motion Sensor 90 VAC-265 VAC
    1.42 2.05 13.82 AC Screw On/off switch 90 VAC-265 VAC
    1.63 2.05 13.82 AC Screw IR Motion Sensor 90 VAC-265 VAC
    1.34 1.26 13.82 DC Magnetic On/off switch 20 VDC-60 VDC
    1.54 1.26 13.82 DC Magnetic IR Motion Sensor 20 VDC-60 VDC
    1.42 2.05 13.82 DC Screw On/off switch 20 VDC-60 VDC
    1.63 2.05 13.82 DC Screw IR Motion Sensor 20 VDC-60 VDC