Image for Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures

Bulletin Number:

  • PNLC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Manufactured from light-brown, reinforced phenolic laminate sheet stock. This material has exceptional strength and chemical resistance, which makes it ideally suited for the most corrosive environments. Composite panels are intended for use in corrosion-resistant enclosures. Panel sizes are available for junction boxes and UL/NEMA size enclosures. Composite panels may be drilled and tapped but work equally as well with self-threading or thread-cutting screws. Refer to the table for recommended mounting specifications.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Panel Size D x E in. R in. S in. Hole Dia. in. Panel Thickness in.
    Catalog Number A in. B in. Panel Size D x E in. R in. S in. Hole Dia. in. Panel Thickness in.
    4.88 2.88 4.88 x 2.88 4.25 2.25 0.25 0.12
    4.88 4.88 4.88 x 4.88 4.25 - 0.25 0.12
    6.75 4.88 6.75 x 4.88 6.25 4.25 0.25 0.12
    8.75 6.88 8.75 x 6.88 8.25 6.25 0.25 0.12
    10.75 8.88 10.75 x 8.88 10.25 8.25 0.25 0.19
    12.75 10.88 12.75 x 10.88 12.25 10.25 0.25 0.19
    14.75 12.88 14.75 x 12.88 14.25 12.25 0.25 0.19
    16.75 14.88 16.75 x 14.88 16.25 14.25 0.25 0.19
    17 13 17.00 x 13.00 15.25 11.25 0.50 0.19
    17 17 17.00 x 17.00 15.25 - 0.50 0.19
    21 17 21.00 x 17.00 19.25 15.25 0.50 0.19
    21 21 21.00 x 21.00 19.25 - 0.50 0.19
    27 21 27.00 x 21.00 25.25 19.25 0.50 0.19