Image for 12 Gauge Gland Plate, Type 4 and Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

12 Gauge Gland Plate, Type 4 and Type 12

Bulletin Number:

  • GP1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Mild steel gland plates are constructed of 12 gauge steel and finished with ANSI 61 gray polyester powder paint. Gland plates provide a removable cable egress and entry plate while maintaining enclosure rating of UL Type 4 and Type 12. Easy installation by cutting a rectangular opening in the enclosure and fastening with included hardware kit.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Cutout Size in. W x H in. W x H mm
    Catalog Number Cutout Size in. W x H in. W x H mm
    9.50 x 3.75 10.98 x 5.23 279 x 133
    9.50 x 5.75 10.98 x 7.23 279 x 184
    13.50 x 3.75 14.98 x 5.23 380 x 133
    13.50 x 5.75 14.98 x 7.23 380 x 184
    17.50 x 3.75 18.98 x 5.23 482 x 133
    17.50 x 5.75 18.98 x 7.23 482 x 184
    21.50 x 5.75 22.98 x 7.23 584 x 184
    21.50 x 7.00 22.98 x 8.48 584 x 215