Image for RackPower IP Gateway from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

RackPower IP Gateway

Bulletin Number:

  • DPDU
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    RackPower IP Gateway is used for vertical and horizontal PDUs. It has a patented design that is hot pluggable for easy integration. It allows IP remote acces to the PDUs by a single network IP. One IP Gateway supports a maximum of16 PDUs in a daisy chain. Highly cost effective method to access the intelligent PDUs. SNMP capability v2 / v3.

    Applications:

    RackPower IP Gateway is used that have the capability. It has a patented design that is hot pluggable for easy integration. It allows IP remote access to the PDUs by a single network IP. One IP Gateway supports a maximum of 16 PDUs in a daisy chain. Highly cost effective method to access the intelligent PDUs. SNMP capability v2 / v3. IP Gateway provides IP remote access to the PDUs by a single network IP address chain. RPM-04 - RackPower Management Software available with purchase of IP Gateway.

    Features:

  • Hot pluggable for easy integration
  • Available for both Vertical and Horizontal PDUs
  • Allows IP remote access to the PDUs by a single network IP
  • One IP Gateway supports a maximum of 16 PDUs in a daisy chain
  • Highly cost effective method to access the intelligent PDUs
  • SNMP capability v2 / v3
  • Manage your PDUs through our free software or through a 3rd Party DCIM via SNMP
  • RPM-04 software available as a free download after purchase
  •  
    Catalog Number Description
    Catalog Number Description
    IP Gateway for vertical mounted PDU
    IP Gateway for horizontal mounted PDU