Image for Gasket Kit from nVent | Hoffman
+ / - Hover over image to Zoom

Gasket Kit

Bulletin Number:

  • A80
  • Industry Standards:

    UL 508A Component Recognized; Type 4, 4x, 12; File No. E61997 cUL Component Recognized per CSA C22.2 No 94; File No. E61997 Suitable for field installation for door, cover and gland plate sealing on Hoffman enclosure models rated Types 4, 4X and 12.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Gasket kits are ideal to replace damaged or worn foam-in-place or strip enclosure gaskets. Available in either EPDM and silicone material, these gasket kits allows replacement of current gasket as well as provides a solution to upgrade enclosure gasket for harsh applications. Kits offered with different sized gaskets is suitable to be used on either wall mount or large enclosures.

    Features:

  • Positioned inside enclosure door providing a sealing barrier between the housing and door of an enclosure
  • EPDM gasket kits are ideal to replace damaged or worn enclosure gasket
  • Silicon gasket provides a secure sealing to protect against water and dust ingress in extreme temperatures
  • Silicone gaskets can be used to upgrade current gasket for harsh applications or ideal to replace current silicone gasket
  • Strip gasket is field-installable with included sealant and instructions
  • Specifications:

  • EDPM Gaskets available in .28 in. thick by .62 in. wide for wall-mount enclosures
  • EPDM Gaskets available in .38 in. thick by 1 in. wide for large enclosures
  • Silicone gaskets available in .25 in. thick by .50 in. wide for wall-mount enclosures
  • Silicone gaskets available in .38 in. thick by 1 in. wide for large enclosures
  • Each kit includes a 20-ft. roll of strip gasket
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Thickness in. Width in. Length
    Catalog Number Material Thickness in. Width in. Length
    EPDM .28 .625 20 ft.
    EPDM .375 1.00 20 ft.
    Silicone .25 .50 20 ft.
    Silicone .375 1.00 20 ft.